| Title | Content Type | File Type |
|---|---|---|
| AD7946: 14-Bit, 500kSPS PulSAR ADC in MSOP Data Sheet (Rev A, 12/2007) (pdf, 637 kB) | Data Sheets | |
| AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB) | Application Notes | |
|
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. |
Application Notes | |
| AN-932: Power Supply Sequencing (pdf, 95 kB) | Application Notes | |
| AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB) | Application Notes | |
| UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs (pdf, 4636 kB) | User Guides | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
| MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning) (pdf, 277 kB) | Technical Articles | |
| MS-2124: Understanding AC Behaviors of High Speed ADCs (pdf, 276 kB) | Technical Articles | |
|
Nine Often Overlooked ADC Specifications
(pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance. |
Technical Articles | |
|
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs
(pdf, 3826 kB)
A PulSAR Family Brochure (6/2006) |
Overview | |
| When high performance and low power make the design, ADI converters make the difference. | Overview | HTML |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD7685 IBIS Models | IBIS Models | HTML |
| BeMicro FPGA Project for AD7946 with Nios driver | FPGA HDL | HTML |
| AD7946 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design | FPGA HDL | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Digital Isolators for the AD7946
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.