ADUC7060
PRODUCTIONLow-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
- Part Models
- 4
- 1ku List Price
- Starting From $6.75
Overview
- Analog input/output - See data sheet for additional information.
- Microcontroller
ARM7TDMI core, 16-/32-bit RISC architecture
JTAG port supports code download and debug
Multiple clocking options - Memory
32 kB (16 kB × 16) Flash/EE memory
4 kB (1 kB × 32) SRAM
- Tools
In-circuit download, JTAG based debug
Low cost, QuickStart development system - Communications interfaces
- SPI interface (5 Mbps)
4-byte Rx and Tx FIFOs - UART serial I/O and I2C (master/slave)
- See Data Sheet for Additional Information
The ADuC7060/ADuC7061 are fully integrated, 8 kSPS, 24-bit data acquisition systems incorporating high performance multi-channel sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ARM7TDMI® MCU, and Flash/EE memory on a single chip.
The ADCs consists of a 5-channel primary ADC and up to an 8-channel auxiliary ADC. The ADCs operate in single-ended or differential input modes. A single channel buffered voltage output DAC is available on-chip. The DAC output range is programmable to one of two voltage ranges.
The devices operate from an on-chip oscillator and a PLL gene-rating an internal high frequency clock up to 10.24 MHz. The microcontroller core is an ARM7TDMI, 16-bit/32-bit RISC machine offering up to 10 MIPS peak performance. 4 kB of SRAM and 32 kB of nonvolatile Flash/EE memory are provided on-chip. The ARM7TDMI core views all memory and registers as a single linear array.
The ADuC7060/ADuC7061 contain four timers. Timer 1 is wake-up timer with the ability to bring the part out of power saving mode. Timer 2 may be configured as a watchdog timer. A 16-bit PWM with six output channels is also provided.
The ADuC7060/ADuC7061 contain an advanced interrupt controller. The vectored interrupt controller (VIC) allows every interrupt to be assigned a priority level. It also supports nested interrupts to a maximum level of eight per IRQ and FIQ. When IRQ and FIQ interrupt sources are combined, a total of 16 nested interrupt levels are supported. On-chip factory firmware supports in-circuit serial download via the UART serial interface ports and nonintrusive emulation via the JTAG interface.
The parts operate from 2.375 V to 2.625 V over an industrial temperature range of −40°C to +125°C.
APPLICATIONS
- Industrial automation and process control
- Intelligent, precision sensing systems, 4 mA to 20 mA loop-based smart sensors
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Circuit Note 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUC7060BCPZ32 | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| ADUC7060BCPZ32-RL | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
| ADUC7060BSTZ32 | 48-Lead LQFP (7mm x 7mm) | ||
| ADUC7060BSTZ32-RL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| ADUC7060BCPZ32 | PRODUCTION | |
| ADUC7060BCPZ32-RL | PRODUCTION | |
|
Jul 7, 2014 - 14_0163 Data Sheet & Silicon Anomaly Sheet updates for ADuC7023, ADuC7121, ADuC7122, ADuC7124/6, ADuC7060/61, ADuCM360/1, ADuCM350 product |
||
| ADUC7060BCPZ32 | PRODUCTION | |
| ADUC7060BCPZ32-RL | PRODUCTION | |
| ADUC7060BSTZ32 | PRODUCTION | |
| ADUC7060BSTZ32-RL | PRODUCTION | |
|
May 23, 2014 - 13_0233 Assembly Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China. |
||
| ADUC7060BCPZ32 | PRODUCTION | |
| ADUC7060BCPZ32-RL | PRODUCTION | |
|
Feb 1, 2010 - 09_0250 Revision of Idd Specification in ADuC7060 and ADuC7061 Data Sheet |
||
| ADUC7060BCPZ32 | PRODUCTION | |
| ADUC7060BCPZ32-RL | PRODUCTION | |
| ADUC7060BSTZ32 | PRODUCTION | |
| ADUC7060BSTZ32-RL | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADUC7060BSTZ32 | PRODUCTION | |
| ADUC7060BSTZ32-RL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADUC7060BSTZ32 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADuC706x Code Examples 2
ADuC706x Library 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Design Tool 1
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool