content here.
content here.

OP193:  Precision, Micropower Operational Amplifier

The OP193/OP293 are single-supply operational amplifiers that feature a combination of high precision, low supply current, and the ability to operate at low voltages. For high performance in single-supply systems, the input and output ranges include ground, and the outputs swing from the negative rail to within 600 mV of the positive supply. For low voltage operation, the OP193/OP293 can operate ...More

OP193:  Precision, Micropower Operational Amplifier

Product Description

The OP193/OP293 are single-supply operational amplifiers that feature a combination of high precision, low supply current, and the ability to operate at low voltages. For high performance in single-supply systems, the input and output ranges include ground, and the outputs swing from the negative rail to within 600 mV of the positive supply. For low voltage operation, the OP193/OP293 can operate down to +1.7 V or ±0.85 V.

The combination of high accuracy and low power operation make the OP193/OP293 useful for battery-powered equipment. The part’s low current drain and low voltage operation allow it to continue performing long after other amplifiers have ceased functioning either because of battery drain or headroom.

The OP193/OP293 are specified for single +2 V through dual ±15 V operation over the extended (−40°C to +125°C) temperature range. They are available in SOIC surface-mount packages.

Applications

  • Digital scales
  • Strain gages
  • Portable medical equipment
  • Battery-powered instrumentation
  • Temperature transducer amplifier

  • Operates from +1.7 V to ±18 V
  • Low supply current: 15 μA/amplifier
  • Low offset voltage: 100 μV maximum
  • Outputs sink and source: ±8 mA
  • No phase reversal
  • Single- or dual-supply operation
  • High open-loop gain: 600 V/mV
  • Unity-gain stable
  • Iq per Amplifier: 30µA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +125
  • Packages: SOIC
  • -3dB Bandwidth: 35kHz
  • Slew Rate: 15mV/µs
  • Vos: 150µV
  • Ib: 20nA
  • Input Noise (nV/rtHz): 65nV/rtHz
  • Vcc-Vee Supply (V): 1.7 to 36

Pin Configuration Diagram for OP193

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP193 35KHz 15mV/µs 150µV 20nA 65nV/rtHz 1 -40 to +125
AD8603 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 1 -40 to +125
AD8538 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 1 -40 to +125
OP196 450KHz 300mV/µs 35µV 10nA 26nV/rtHz 1 -40 to +125
AD8663 540KHz 300mV/µs 30µV 300fA 21nV/rtHz 1 -40 to +125
AD8677 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
OP07D 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
ADR827 1MHz 500mV/µs 100µV 10nA 16nV/rtHz 1 -40 to +125
ADR821 1MHz 500mV/µs 100µV 10nA 16nV/rtHz 1 -40 to +125
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8551 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 1 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.