ADF7020

NOT RECOMMENDED FOR NEW DESIGNS

ISM Band Transceiver IC

Viewing:

Overview

  • Low power, low IF transceiver
  • Frequency bands
    431 MHz to 478 MHz
    862 MHz to 956 MHz
  • Data rates supported
    0.15 kbps to 200 kbps, FSK
    0.15 kbps to 64 kbps, ASK
  • See datasheet for additional features
ADF7020
ISM Band Transceiver IC
ADF7020 Functional Block Diagram ADF7020 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 7

Technical Articles 7

Product Highlight 1

Third Party Partner Program 1

Evaluation Design File 2

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADF7023 NOT RECOMMENDED FOR NEW DESIGNS High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7020

ADF7020 Evaluation Boards

Product Details

The ADF7020 evaluation board software controls the operation of the ADF7020 evaluation boards from a PC over a USB . Install the ADF7020 evaluation software by clicking on "ADF7xxx_ADIismLINK Install_*.exe" at the link provided. The software will be available under Programs → Analog Devices → ADF7xxx . The Analog Devices example network protocol software, ADIismLINK Rev2.0, is also installed as part of this setup file: Programs → Analog Devices → ADIismLINK V2 Host Application.

ADF7020 schematic and BOM are included in the Evaluation Board User Guide.

EVAL-ADF7020
ADF7020 Evaluation Boards

Reference Designs

Low Power, Long Range, ISM Wireless Measurement Node
CN0164 Circuits from the lab

Low Power, Long Range, ISM Wireless Measuring Node

Features and Benefits

  • Remote sensing and automation applications
  • Range up to 1 km in free space
  • Low current consumption for increased battery life
CN0164
Low Power, Long Range, ISM Wireless Measuring Node
Low Power, Long Range, ISM Wireless Measurement Node

Latest Discussions

Recently Viewed