ADF7023

NOT RECOMMENDED FOR NEW DESIGNS

High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC

Viewing:

Overview

  • Ultralow power, high performance transceiver
  • Frequency bands
    862 MHz to 928 MHz
    431 MHz to 464 MHz
  • Data rates supported
    1 kbps to 300 kbps
  • 2.2 V to 3.6 V power supply
  • Single-ended and differential PAs
  • Low IF receiver with programmable IF bandwidths
    100 kHz, 150 kHz, 200 kHz, 300 kHz
  • Receiver sensitivity (BER)
    −116 dBm at 1.0 kbps, 2FSK, GFSK
    −107.5 dBm at 38.4 kbps, 2FSK, GFSK
    −102.5 dBm at 150 kbps, GFSK, GMSK
    −100 dBm at 300 kbps, GFSK, GMSK
    −104 dBm at 19.2 kbps, OOK
  • Very low power consumption
  • RF output power of −20 dBm to +13.5 dBm (single-ended PA)
  • See data sheet for additional Features

The ADF7023 is a very low power, high performance, highly integrated 2FSK/GFSK/OOK/MSK/GMSK transceiver designed for operation in the 862 MHz to 928 MHz and 431 MHz to 464 MHz frequency bands, which cover the worldwide license-free ISM bands at 433 MHz, 868 MHz, and 915 MHz. It is suitable for circuit applications that operate under the European ETSI EN300-220, the North American FCC (Part 15), the Chinese short-range wireless regulatory standards, or other similar regional standards. Data rates from 1 kbps to 300 kbps are supported.

The transmit RF synthesizer contains a VCO and a low noise fractional-N PLL with an output channel frequency resolution of 400 Hz. The VCO operates at 2× or 4×, the fundamental frequency to reduce spurious emissions. The receive and transmit synthesizer bandwidths are automatically, and independently, configured to achieve optimum phase noise, modulation quality, and settling time. The transmitter output power is programmable from −20 dBm to +13.5 dBm, with automatic PA ramping to meet transient spurious specifications. The part possesses both single-ended and differential PAs, which allows for Tx antenna diversity.

The receiver is exceptionally linear, achieving an IP3 specification of −12.2 dBm and −11.5 dBm at maximum gain and minimum gain, respectively, and an IP2 specification of 18.5 dBm and 27 dBm at maximum gain and minimum gain, respectively. The receiver achieves an interference blocking specification of 66 dB at ±2 MHz offset and 74 dB at ±10 MHz offset. Thus, the part is extremely resilient to the presence of interferers in spectrally noisy environments. The receiver features a novel, high speed, automatic frequency control (AFC) loop, allowing the PLL to find and correct any RF frequency errors in the recovered packet.

A patent pending, image rejection calibration scheme is available through a program download. The algorithm does not require the use of an external RF source nor does it require any user intervention once initiated. The results of the calibration can be stored in nonvolatile memory for use on subsequent power-ups of the transceiver.

See data sheet for additional information.

Applications

  • Smart metering
  • IEEE 802.15.4g
  • Wireless MBUS
  • Home automation
  • Process and building control
  • Wireless sensor networks (WSNs)
  • Wireless healthcare

ADF7023
High Performance, Low Power, ISM Band FSK/GFSK/OOK/MSK/GMSK Transceiver IC
ADF7023-fbl ADF7023-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 7

Technical Articles 10

Third Party Partner Program 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7023

ADF7023 Evaluation Boards

Product Details

Two different board layouts are available for the ADF7023. In the first layout there are separate matching circuits for both the single ended PA and for the differential LNA/PA. This layout is used on the EVAL-ADF7023DB1 and EVAL-ADF7023DB3 evaluation boards.

In the second layout there is a single matching network connecting the single ended PA and the differential LNA/PA. This layout is used on the EVAL-ADF7023DB2 and EVAL-ADF7023DB4 evaluation boards.

Both layouts are 4-layer boards and use 0402 passives.

EVAL-ADF7023
ADF7023 Evaluation Boards

Latest Discussions

Recently Viewed