HMC764

LAST TIME BUY

Fractional-N PLL with Integrated VCO SMT, 7.3 - 8.2 GHz

Viewing:

Overview

  • RF Bandwidth: 7.3 to 8.2 GHz
  • Fractional or Integer Modes
    • 7.8 GHz; 50 MHz Ref.
    • -98/-101 dBc/Hz @ 10 kHz (Frac/Int)
    • -140 dBc/Hz @ 1 MHz (Open Loop)
  • 24-Bit Step Size, 3 Hz Resolution Typ.
  • Reference Path Input: 225 MHz
  • FSK Modulation & Cycle Slip
    Prevention Modes
  • 40 Lead 6x6mm SMT Package: 36mm²

The HMC764LP6CE is a fully functioned Fractional-N Phase-Locked-Loop (PLL) with an Integrated Voltage Controlled Oscillator (VCO). The input reference frequency range is 100 kHz to 220 MHz while the advanced delta-sigma modulator design in the fractional PLL allows both ultra-fine step sizes and very low spurious products. The highly integrated structure provides excellent phase noise performance over temperature, shock and process. The HMC764LP6CE is packaged in a leadless QFN 6 x 6 mm surface mount package. The output power is 15 dBm typical, making the HMC764LP6CE ideal for driving the LO port of many of Hittite’s Hi Linearity and I/Q mixer products.

For theory of operation and register map refer to the "PLLs w/ Integrated VCO - Microwave VCOs" Operating Guide.

Applications

  • VSAT Radio
  • Point-to-Point / Multi-Point Radio
  • Test Equipment & Industrial Control
  • Military End-Use
  • Phased Array Applications

HMC764
Fractional-N PLL with Integrated VCO SMT, 7.3 - 8.2 GHz
hmc764lp6c_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Operational Amplifiers (Op Amps) 3
ADA4084-1 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Single Amplifier

AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
ADA4625-1 RECOMMENDED FOR NEW DESIGNS 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC764LP6CE
HMC764LP6CE Evaluation Board
HMC764 Evaluation Board HMC764 Evaluation Board - Top View HMC764 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed