AD7989-1

PRODUCTION

18-Bit, 100 kSPS PulSAR ADCs in MSOP/LFCSP

Viewing:

Overview

  • High performance
    • True differential analog input voltage range: ±VREF
      • 0 V to VREF with VREF between 2.4 V and 5.1 V
    • Throughput: 500 kSPS/100 kSPS options
      • Zero latency architecture
    • 18-bit resolution with no missing codes
    • INL: ±1 LSB typical, ±2 LSB maximum
    • Dynamic range: 99 dB at VREF = 5 V
    • SNR: 98 dB at fIN = 1 kHz, VREF = 5 V
    • THD: −119 dB at fIN = 1 kHz, VREF = 5 V
    • SINAD: 97 dB at fIN = 1 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V, 2.5 V, 3 V, and 5 V logic interface
    • 400 μW at 100 kSPS (VDD only)
      700 μW at 100 kSPS (total)
    • 70 μW at 10 kSPS
  • Proprietary serial interface SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
  • 10-lead MSOP and 3 mm × 3 mm 10-Lead LFCSP
  • Wide operating temperature range: −40°C to +85°C
AD7989-1

18-Bit, 100 kSPS PulSAR ADCs in MSOP/LFCSP

AD7989-1/AD7989-5 Circuit Diagram AD7989-1/AD7989-5 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
Operational Amplifiers (Op Amps) 7
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
RF Amplifiers 3
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
ADA4941-1 PRODUCTION Single-Supply, Differential 18-Bit ADC Driver
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Voltage References 3
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD7989-5

AD7989-1/AD7989-5 Evaluation Board

Product Details

 

The EVAL-AD7989-5SDZ is a fully featured evaluation kit for the AD7989-1 and AD7989-5. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7989-5
AD7989-1/AD7989-5 Evaluation Board
10 Lead PulSAR Evaluation Board

Latest Discussions

No discussions on AD7989-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed