AD7176-2

RECOMMENDED FOR NEW DESIGNS

24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling

Viewing:

Overview

  • Fast and flexible output rate—5 SPS to 250 kSPS
  • Fast settling time—20 µs
  • Channel scan data rate of 50 kSPS/channel
  • Performance specifications
    • 17 noise free bits at 250 kSPS
    • 20 noise free bits at 2.5 kSPS
    • 22 noise free bits at 5 SPS
    • INL ±2.5 ppm of FSR
  • 85 dB rejection of 50 Hz and 60 Hz with 50 ms settling
  • User-configurable input channels
    • 2 fully differential or 4 pseudo differential
    • Crosspoint multiplexer
  • On-chip 2.5 V reference (drift 2 ppm/°C)
  • Internal oscillator, external crystal, or external clock
  • See data sheet fo additional features

The AD7176-2 is a fast settling, highly accurate, high resolution, multiplexed Σ-Δ analog-to-digital converter (ADC) for low bandwidth input signals. Its inputs can be configured as two fully differential or four pseudo differential inputs via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2 ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count.

The maximum channel scan data rate is 50 kSPS/channel (settling time of 20 µs), resulting in fully settled data with 17 noise free bits. User-selectable output data rates range from 5 SPS to 250 kSPS. The resolution increases at lower speeds.

The AD7176-2 offers three key digital filters. The fast settling sinc5 + sinc1 filter maximizes the channel scan rate. The sinc3 filter maximizes the resolution for single-channel, low speed applications. For 50 Hz and 60 Hz environments, the AD7176-2 specific filter minimizes the settling times or maximizes the rejection of the line frequency. These enhanced filters enable simultaneous 50 Hz and 60 Hz rejection with a 27 SPS output data rate (with a settling time of 36 ms).

System offset and gain errors can be corrected on a per channel basis. This per channel configurability extends to the output data rate used for each channel when using a sinc5 + sinc1 filter. All switching of the crosspoint multiplexer is controlled by the ADC and can be configured to automatically control an external multiplexer via the GPIO pins.

The specified operating temperature range is −40°C to +105°C. The AD7176-2 is housed in a 24-lead TSSOP package.

Applications

  • Process control: PLC/DCS modules
    - Temperature and pressure measurement
  • Medical and scientific multichannel instrumentation
  • Chromatography

AD7176-2
24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling
AD7176-2-fbl AD7176-2-pc
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
Mbed Support 6


Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
ADG1404 PRODUCTION 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer
ADG1409 PRODUCTION 4 Ω Ron, 4-Channel ±15 V/+12 V/±5 V iCMOS Multiplexer
Data Isolators 4
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
Operational Amplifiers (Op Amps) 1
AD8656 PRODUCTION Low Noise, Precision CMOS Dual Amplifier
RF Amplifiers 1
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
Voltage References 2
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 1

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7176-2

AD7176-2 Evaluation Board

Product Details

The EVAL-AD7176-2SDZ is a fully featured evaluation kit for the AD7176-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7176-2
AD7176-2 Evaluation Board

Reference Designs

High Precision, 24-Bit ADC Driver for Industrial Signals
CN0310 Circuits from the lab

24-Bit, 250 kSPS Single-Supply Data Acquisition System

Features and Benefits

  • 24-bit, 250kSPS ADC System
  • Industrial Signal Levels
  • Single Supply
PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
CN0310
24-Bit, 250 kSPS Single-Supply Data Acquisition System
High Precision, 24-Bit ADC Driver for Industrial Signals
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
PLC/DCS Quad Channel Voltage and Current Input Front End
EVAL-CN0364-SDPZ Evaluation Board

Latest Discussions

No discussions on AD7176-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed