AD5325

PRODUCTION

2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 12-Bit DAC in a 10-Lead MicroSOIC Package

Viewing:

Overview

  • AD5305: 4 buffered 8-bit DACs in 10-lead MSOP
    A version: ±1 LSB INL, B version: ±0.625 LSB INL
  • AD5315: 4 buffered 10-bit DACs in 10-lead MSOP
    A version: ±4 LSB INL, B version: ±2.5 LSB INL
  • AD5325: 4 buffered 12-bit DACs in 10-lead MSOP
    A version: ±16 LSB INL, B version: ±10 LSB INL
  • 2-wire (I2C®-compatible) serial interface
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V 
  • Low power operation: 500 μA @ 3 V, 600 μA @ 5 V
  • Three power-down modes
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V
  • Simultaneous update of outputs (LDAC function)
  • Software clear facility
  • Data readback facility
  • On-chip rail-to-rail output buffer amplifiers
  • Temperature range: −40°C to +105°C 

The AD5305 / AD5315 / AD5325 are quad 8-, 10-, and 12-bit buffered voltage output DACs in a 10-lead MSOP that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/μs. A 2-wire serial interface that operates at clock rates up to 400 kHz is used. This interface is SMBus compatible at VDD < 3.6 V. Multiple devices can be placed on the same bus.

The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function.

The parts incorporate a power-on reset circuit, which ensures that the DAC outputs power up to 0 V and remain there until a valid write takes place to the device. There is also a software clear function to reset all input and DAC registers to 0 V. The parts contain a power-down feature that reduces the current consumption of the devices to 200 nA @ 5 V (80 nA @ 3 V).

The low power consumption of these parts in normal operation makes them ideally suited for portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 μW in power-down mode.

PRODUCT HIGHLIGHTS

  1. Available in a 10-lead MicroSOIC package
  2. Low power, single supply operation from 2.5 V to 5.5 V supply
  3. Consumes 1.5mW at 3 V and 3 mW at 5 V
  4. Rail-to-Rail output with a slew rate of 0.7 V/µs
  5. Multiple devices can share the same bus
  6. Reference derived from the power supply
  7. Serial interface with clock rates up to 400 kHz
  8. Pin- and Software-Compatible with the AD5305 (8-Bit) and the AD5315 (10-Bit)

APPLICATIONS

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process control

AD5325
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 12-Bit DAC in a 10-Lead MicroSOIC Package
AD5305/AD5315/AD5325 Functional Block Diagram AD5305/AD5315/AD5325 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital Isolators 2
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Operational Amplifiers (Op Amps) 4
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Voltage References 6
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5325

AD5325 Evaluation Board 

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ) 
  • On-board references 
  • Various link options 
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP) 

Product Details

The AD5325 evaluation board is designed to help users quickly prototype new AD5325 circuits and reduce design time. The AD5325 operates from a single 2.5 V to 5.5 V supply.


Full details are available in the AD5325 data sheet, which must be consulted in conjunction with UG-976 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board (EVAL-SDP-CB1Z). Software is supplied with the evaluation board to allow the user to program the AD5325.


This evaluation board requires the SDP-B board (EVAL-SDP-CB1Z).

EVAL-AD5325
AD5325 Evaluation Board 
Eval-AD5325DBZ-Angle-web Eval-AD5325DBZ-Bottom-web Eval-AD5325DBZ-Top-web

Latest Discussions

Recently Viewed