PD-1378

量产

NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with CAN interface, closed loop

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • PANdrive smart motor
  • Supply Voltage +12 to +52V DC
  • CAN bus interface
  • TMCL or CANopen® protocol
  • StealthChop silent PWM mode
  • Integrated ramp motion controller with different ramp types
  • SpreadCycle smart mixed decay
  • StallGuard2 load detection
  • CoolStep automatic current scaling

The PD57/60/86-1378 is an easy to use PANdrive smart stepper drive. The drive is controlled via a CAN bus interface and comes with two firmware options – TMCL and CANopen®.

With its built-in high resolution encoder, the PD57/60/86-1378 is mainly designed for closed-loop operation, but also features StealthChop for absolute silent motor control, SpreadCycle for high speed stepper motor commutation as well as StallGuard2 and CoolStep. The fully integrated hardware motion controller supports trapezoidal ramps, SixPoint ramps and s-shaped ramps.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.

More about the TMCL-IDE

APPLICATIONS

  • Lab-Automation
  • Manufacturing
  • Robotics
  • Factory Automation
  • CNC

PD-1378
NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with CAN interface, closed loop
PD60-3-1378-TMCL pd-1378_block_diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


工具及仿真模型

最新评论

需要发起讨论吗? 没有关于 PD-1378的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览