Switching Regulators & Controllers
searchIcon
banner background image

Switching Regulators & Controllers

Analog Devices offers a wide range of switching regulators and controllers that operate in step-up (boost), step-down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators and controllers are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.
Analog Devices offers a wide range of switching regulators and controllers that operate in step-up (boost), step-down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators and controllers are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.

Subcategories

archive icon
Analog Devices' µModule® (micromodule) regulators and DC-to-DC Power Modules are highly integrated power management solutions offered as complete system-in-package (SiP) or system-on-module (SoM) designs. These products integrate DC-to-DC controllers, power transistors, input and output capacitors, compensation components, and inductors.

Our µModules power products are surface- mountable BGA or LGA packages or other compact module form factors, and support functions including step-down (buck), step-down and step-up (buck-boost), battery charging, isolated conversion, and LED driving. While DC-to-DC Power Module products include intermediate bus converter (IBC) modules, high-voltage DC/DC converter modules, and power block modules.

As highly integrated solutions with PCB Gerber files available for every device, these power products address time and space constraints while delivering high efficiency, reliability, and scalable high-capacity power delivery. Select µModule products additionally provide low-EMI performance compliant with EN 55022 Class B standards.
archive icon
Analog Devices manufactures a broad line of high performance, step-up boost switching regulator ICs and boost switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile boost switching regulator circuit implementations with minimum external components. Many of these products can also be configured as SEPIC regulators or flyback topology switching regulators.
archive icon
Analog Devices manufactures a broad line of high performance, step-down buck switching regulator ICs and buck switching controller ICs with both synchronous and nonsynchronous switches. These switching voltage regulators offer typical input voltage capability from less than 2 V up to 100 V+, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. With burst mode operation, quiescent currents in the tens of micro-amps level can be attained. This combination of features allows for very small, low profile buck switching regulator circuit implementations with minimum external components.
archive icon
Analog Devices offers true buck/boost synchronous DC-to-DC converters. With their unique internal four MOSFET switch combination, these buck-boost regulators and controllers can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
archive icon
Versatile Isolated Power Solutions for Demanding Applications. Our comprehensive portfolio of isolated switching regulators and controllers delivers flexible, high-performance solutions for your isolated DC-DC power designs. Featuring no-opto isolation technology and digital interfaces including PMBus and I²C, our devices support a wide range of power topologies to meet your specific application needs. Engineered for reliability and efficiency, many of our solutions are ideally suited for the stringent requirements of industrial and automotive environments.
archive icon

Analog Devices’ Silent Switcher® DC-to-DC and µModule® regulators combine high efficiency and low noise performance while improving on solution size with smaller or fewer external components. The compact Silent Switcher solution size supports a range of applications, including industrial, instrumentation and measurement, healthcare, aerospace, communications, automotive, energy, data center, and more. This noise-cancelling technology increases system performance with ultralow EMI that passes CISPR 25 Class 5, higher efficiency across all loads, improved thermal performance, and higher achievable step-down ratios due to low minimum on times.