ADPL74101
RECOMMENDED FOR NEW DESIGNS100V Synchronous Step-Down Controller with Internal Bootstrap Switch
- Part Models
- 1
- 1ku List Price
- Starting From $1.75
Overview
- Wide VIN Range: 4V to 100V
- Wide output voltage range: 0.8V ≤ VOUT ≤ 60V
- Internal Bootstrap Switch for the High-Side Gate Driver Stage
- Accurate Adjustable Driver Voltage with UVLO Protection
- Selectable Continuous, Pulse-Skipping, or Burst Mode Operation at Light Loads
- Programmable Output Voltage with VPRG Pin (5V or 12V)
- Current Limit Foldback during Short Fault
- Low Operating IQ: 5μA (48VIN to 5VOUT)
- Programmable Frequency (100kHz to 1MHz)
- Spread Spectrum Frequency Modulation
- 28-Lead (4mm × 5mm), QFN Package
The ADPL®74101 is a high-performance step-down DC-to-DC controller that drives all N-channel synchronous metal-oxide-semiconductor field-effect transistor (MOSFET) power stages from input voltages up to 100V.
The ADPL74101 features an adjustable gate-drive voltage from 4V to 5.5V, ideal for driving logic-level MOSFETs.
The internal smart bootstrap switch avoids the need for an external diode. The very low no-load quiescent current extends operating runtime in battery-powered systems. The MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads.
The ADPL74101 additionally features spread spectrum operation, which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.
APPLICATIONS
- Industrial Power Systems
- Military Avionics and Medical Systems
- Telecommunications Power Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL74101ACPZ-RL | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL74101
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL74101 yet. Have something to say?
Start a Discussion on EngineerZone®