EVAL-ADPL74101-AZ
User Guide
Rev.
0
1
View All
Overview
Product Details
Evaluation circuit EVAL-ADPL74101-AZ, features the ADPL74101, a 100V step-down synchronous controller. The ADPL74101 features low IQ, up to 1MHz programmable/synchronizable switching frequency, spread spectrum, and a small 28-lead (4mm x 5mm) QFN package. These features allow for a wide variety of applications, including industrial, military, medical, and telecommunications systems.
The EVAL-ADPL74101-AZ operates from a 16V to 72V input voltage range and generates a 12V, 15A output. The ADPL74101 has a precision voltage reference that can generate an output voltage with less than 2% tolerance over the full operating conditions. The EVAL-ADPL74101-AZ is set to a 300kHz switching frequency, which results in a small and efficient circuit. The converter achieves over 94% efficiency with a 15A load at full operating VIN, with a peak efficiency of over 96%.
This board can be easily modified to regulate output voltages from 0.8V to 60V. The evaluation circuit has been specifically designed with 100V field-effect transistors (FETs); various FETs with similar footprints can be replaced to fit a wide array of applications.
The EVAL-ADPL74101-AZ provides a high-performance, cost-effective solution for generating a 12V output. The ADPL74101 data sheet provides a complete description of this device, including its operation and application information. The data sheet must be read in conjunction with this user guide for EVAL-ADPL74101-AZ.
Design files for this circuit board are available at www.analog.com.
Applicable Parts
Documentation & Resources
-
EVAL-ADPL74101-AZ - Schematic1/12/2026PDF371 KB
-
EVAL-ADPL74101-AZ User Guide: High Voltage Step-Down Controller (Rev. 0)1/12/2026PDF1 MB
-
EVAL-ADPL74101-AZ - Design Files1/12/2026ZIP8 MB