製品概要
機能と利点
- Plug and play system evaluation
- Easy evaluation of 8 isolated Physical layer communication standards
- Open source hardware
- Open source software
- iCoupler® and isoPower® technology
- ADSP-BF548 Blackfin Processor running uCLinux
- Sample PC application
- Sample embedded uCLinux application
製品概要
The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.
推奨システム動作環境
Sample PC application requires Windows XP to Windows 7 with .NET 4 framework