TMC4671
RECOMMENDED FOR NEW DESIGNSFully integrated servo controller, providing Field Oriented Control for BLDC/PMSM and 2-phase Stepper Motors as well as DC motors and voice coils.
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Servo Controller w/ Field Oriented Control (FOC)
- Torque Control (FOC) Velocity Control, Position Control
- Integrated ADCs, ∆Σ-ADC front-end
- Encoder Engine: Hall analog/digital, Encoder analog/digital
- Supports 3-Phase PMSM/BLDC, 2-Phase Stepper Motors, and 1-Phase DC Motors
- Fast PWM Engine (25kHz to 100kHz)
- Application SPI + Debug (UART, SPI)
- Step-Direction Interface (S/D)
The TMC4671 is a fully integrated servo controller, providing Field Oriented Control (FOC) for BLDC/PMSM and 2-phase stepper motors as well as DC motors and voice coils. All control functions are implemented in hardware. Integrated ADCs, position sensor interfaces, position interpolators, enable a fully functional servo controller for a wide range of servo applications.
If you like to see a step by step guide on driving a linear stage with the TMC4671, please visit the blog post where one of ADI Trinamic's Engineers explains in 3 posts how to set up your linear stage, how to tune the controller using the TMCL-IDE, and how to adapt the firmware to your own project.
APPLICATIONS:
- Robotics
- Pick and Place Machines
- Factory Automation
- E-Mobility
- Laboratory Automation
- Blowers
- Pumps
Documentation
Data Sheet 1
Application Note 4
Video 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC4671-LA | LFCSP |
This is the most up-to-date revision of the Data Sheet.