Hands adjusting an oscilloscope displaying a square waveform.

Upcoming Webinar:

Power Integrity for High Performance Measurement Systems

Register Now

banner background image

μModule Power Technology

μModule® power regulator technology simplifies implementation, verification, and manufacturing of complex power circuits by integrating the power function into one compact package. This system-in-package (SiP) approach streamlines the design process and reduces component count by minimizing the need to add external components.

Value and Benefits

  • Complete SiP Power: With controllers, transistors, capacitors, compensation, and inductors in a compact BGA/LGA package
  • Versatile Functions: Buck, buck-boost, battery charger, isolated converter, and LED driver
  • Compact Integration: Simplifies design, saves space, and minimizes external components
  • Wide Market Use: Industrial, aerospace, communications, instrumentation

Highly integrated solutions that reduce design time and PCB space concerns

Easy Implementation with Minimal External Components

Complete system-in-package (SiP) power management integrates the DC-to-DC controllers, power transistors, input and output capacitors, compensation components, and inductors into one device to deliver a reliable, high-efficiency, and low EMI noise power solution.

Ultrathin Package for Space Constrained Applications

The package height of the ultrathin µModule Regulator product family is 1.82mm or 1.91mm (LGA). This thin package allows placement on the backside of the PCB or under a common heat sink with digital devices such as FPGAs, GPUs, ASICs, and processors. These parts are also offered in a BGA package (0.6mm taller than LGA).

Standard Packaging Simplifies Design Layout

µModule power products are provided in BGA and LGA packages. The pad assignment of the package is uniform for easy PCB design. Both RoHS compliant and SnPb terminal finishes are available in the BGA package.

uModule Chip

Vertical and Lateral Power Solutions for AI Systems, Data Centers

ResourceIcon Manufacturing and Assembly Resources

Assembly Considerations for µModule® BGA and LGA Packages

Discover a complete guide to:

  • Package Construction
  • PCB Design Guidelines
  • Moisture Sensitivity, Pack, Ship & Bake
  • Board Assembly Process

µModule LGA and BGA Packaging Care and Assembly Instructions

A brief reference on handling moisture sensitivity, reflow and assembly for the LGA and BGA packages



µModule Regulator Printed Circuit Board Design Guidelines

These guidelines provide insight into the process of designing the PCB layout for µModules




Package & Board Level Reliability

Analog Devices is committed to continuously improving its world-class product reliability levels and has some of the highest reliability standards in the industry



µModule LGA Packages

Outline drawings for LGA packages


External Icon

µModule BGA Packages

Outline drawings and information for BGA packages


µModule LGA Shipping Tray

Shipping Tray drawings and information for LGA packages

µModule BGA Shipping Tray

Shipping Tray drawings and information for BGA packages

carousel title icon

Solution Resources

Hardware Products

Show More

Arrow image

Developer Tools and Resources

Simulation Models

ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Training and Support
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help