Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) (Alternative µModule)
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- Our reference designs are supported by an intuitive design tool set and IP.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
- For a complete list power designs and use cases, please contact your local FAE.
Documentation & Resources
Circuit Description
Complete P/Ns and Circuit Descriptions (Altera Agilex 7)
| Rail/Function | Part Number(s) | Description |
| VCC, VCCPLLDIG_HPS, VCCPLLDIG_SDM, VCC_HSSL, VCCERT_FGT_GX | LTM4681 | Quad 31.25A or Single 125A µModule Regulator with Digital Power System Management |
| VCCIO_1V2/DDR4, VCCH_SDM | LTM4647 | 30A DC/DC Step-Down µModule Regulator |
| VCCR_CORE, VCCA_PLL, VCCPT, VCC_FUSE, VCCADC_VCCPLL, VCC_GFX, VCC_FGT_GFX | LTM4686 | Ultrathin Dual 10A or Single 20A µModule Regulator with Digital Power System Management |
| VCCH_SDM, VCC_FUSE | ADP171 | 300 mA, Low Quiescent Current, adjustable output, CMOS Linear Regulator |