LTM4686
RECOMMENDED FOR NEW DESIGNSUltrathin Dual 10A or Single 20A μModule Regulator with Digital Power System Management
- Part Models
- 2
- 1ku List Price
- Starting From $37.73
Overview
- Dual, Fast, Analog Loops with Digital Interface for Control and Monitoring
- Output Voltage Range: 0.5V to 3.6V
- ±0.5% Maximum DC Output Error Over Temperature
- 10A DC Typical, 12A Peak Output Current, per Channel
- ±5% Current Readback Accuracy at 10A Load
- 400kHz PMBus-Compliant I2C Serial Interface
- Integrated 16-Bit ∆Σ ADC
- Supports Telemetry Polling Rates Up to 125Hz
- Constant Frequency Current Mode Control
- Parallel and Current Share Multiple Modules
- All 7-Bit Slave Addresses Supported
- Drop-In Pin-Compatible to Dual 9A LTM4675 and Dual 13A LTM4676A and Dual 18A LTM4677
- 16mm × 11.9mm × 1.82mm LGA Package
Readable Data:
- Input and Output Voltages, Currents, and Temperatures
- Running Peak Values, Uptime, Faults and Warnings
- Onboard EEPROM Fault Log Record with ECC
Writable Data and Configurable Parameters:
- Output Voltage, Voltage Sequencing and Margining
- Digital Soft-Start/Stop Ramp
- OV/UV/OT, UVLO, Frequency and Phasing
The LTM4686 is a dual 10A (12A Peak) or single 20A (24A Peak) step-down µModule® (micromodule) DC/DC regulator with 39ms turn-on time. It features remote configurability and telemetry-monitoring of power management parameters over PMBus—an open standard I2C-based digital interface protocol . The LTM4686 is comprised of fast analog control loops, precision mixed-signal circuitry, EEPROM, power MOSFETs, inductors and supporting components.
The LTM4686’s 2-wire serial interface enables voltage margining and sequencing, and telemetry readback of currents, voltages, power, temperature, uptime and peak values. Pin-strap resistors configure start-up settings. The LTpowerPlay™ GUI, DC1613 USB-to-PMBus converter, DC2086 programming adapter and demo kits are available. Applications running from 5VIN or supplying 5VAUX to SVIN should use LTM4686-1. Otherwise, use LTM4686.
Pb-free and RoHS compliant, the LTM4686 is available in a 16mm × 11.9mm × 1.82mm LGA package.
Applications
- System Optimization in Prototype and Production
Documentation
Video 3
Brochure 2
Device Drivers 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4686EV#PBF | 108-Lead LGA (16mm x 11.9mm x 1.82mm) | ||
| LTM4686IV#PBF | 108-Lead LGA (16mm x 11.9mm x 1.82mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 20, 2021 - 20_0311 Supplier Material Change for µModule |
||
| LTM4686EV#PBF | PRODUCTION | |
| LTM4686IV#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4686EV#PBF | PRODUCTION | |
| LTM4686IV#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4686EV#PBF | PRODUCTION | |
| LTM4686IV#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4686EV#PBF | PRODUCTION | |
| LTM4686IV#PBF | PRODUCTION | |
|
Jan 22, 2020 - 19_0186 LTM4686 - New Mold Compound for the LTM4686 µModule Regulator |
||
| LTM4686EV#PBF | PRODUCTION | |
| LTM4686IV#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4686
- LTM4686-1
LTpowerCAD 3
- LTM4686 Example Design - 5Vin to 1Vout1 10A max 1.8Vout2 10A max
- LTM4686 Project - DC2722A 12Vin to 1Vout1/10A, 1.8Vout2/10A, 500kHz
- LTM4686 Project - 12Vin to 1Vout/20A, 500kHz
Design tools for the following parts are available in LTpowerCAD:
- LTM4686
- LTM4686-1
- LTM4686B
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.