MAX8559
MAX8559
PRODUCTIONDual, 300mA, Low-Noise Linear Regulator with Independent Shutdown in UCSP or TDFN
- Part Models
- 5
- 1ku List Price
- Starting From $1.42
Viewing:
Overview
- Two Low-Dropout-Voltage Regulators
- Low 32µVRMS Output Noise
- 300mA Output Current for Each LDO
- 70dB PSRR at 10kHz
- Independent Shutdown Controls
- Low 60mV Dropout at 100mA Load
- 115µA Operating Supply Current per LDO
- 1.5V to 3.3V Factory-Preset Output
- Small Ceramic Output Capacitors
- Output Current Limit
- Thermal-Overload and Short-Circuit Protection
- 1.95W Power-Dissipation Capability (TDFN)
- 2mm² Footprint (UCSP)
The MAX8559 dual, low-noise, low-dropout (LDO) linear regulator operates from a 2.5V to 6.5V input voltage and delivers at least 300mA of continuous output current. It offers low output noise and low dropout of only 60mV at 100mA. Typical output noise for this device is 32µVRMS, and PSRR is 70dB at 10kHz. Designed with an internal p-channel MOSFET pass transistor, the MAX8559 maintains a low 115µA supply current per LDO, independent of the load current and dropout voltage. Other features include short-circuit protection and thermal-shutdown protection. The MAX8559 includes two independent logic-controlled shutdown inputs and is capable of operating without a bypass capacitor to further reduce total solution size. The MAX8559 is available in a miniature 8-bump UCSP (2mm x 1mm) or 8-pin TDFN (3mm x 3mm) package.
Applications
- Cell Phones/Cordless Phones
- Digital Cameras
- Handheld Instruments
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Local Area Networks (WLANs)
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8559ETA22+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8559ETA22+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8559ETAAA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8559ETAAA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX8559ETAAJ+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX8559ETA22+ | PRODUCTION | |
| MAX8559ETA22+T | PRODUCTION | |
| MAX8559ETAAA+ | PRODUCTION | |
| MAX8559ETAAA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8559ETA22+ | PRODUCTION | |
| MAX8559ETA22+T | PRODUCTION | |
| MAX8559ETAAA+ | PRODUCTION | |
| MAX8559ETAAA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8559ETAAA+ | PRODUCTION | |
| MAX8559ETAAA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX8530 | LAST TIME BUY | Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN |
| MAX8531 | PRODUCTION | Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN |
| MAX8882 | RECOMMENDED FOR NEW DESIGNS | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8883 | PRODUCTION | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8887 | PRODUCTION | Low-Dropout, 300mA Linear Regulators in SOT23 |
| MAX8888 | PRODUCTION | Low-Dropout, 300mA Linear Regulators in SOT23 |
Reference Designs
Latest Discussions
No discussions on MAX8559 yet. Have something to say?
Start a Discussion on EngineerZone®