MAX8531
MAX8531
PRODUCTIONDual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN
Industry's Smallest, Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications
- Part Models
- 2
- 1ku List Price
- Starting From $1.26
Viewing:
Overview
- Guaranteed 200mA Output Current for OUT1
- Guaranteed 150mA Output Current for OUT2
- Low 100mV (typ) Dropout at 100mA Load for both LDOs
- Open-Drain, Active-Low 100ms (min) Reset Timer (MAX8530)
- Low 40µVRMS Output Noise (MAX8531)
- Low 130µA Operating Supply Current
- <1µA Shutdown Current
- Thermal-Overload and Short-Circuit Protection
- Output Current Limit
- Tiny Packages Available
- 1.16 x 1.57 x 0.6mm UCSP (3 x 2 Grid)
- 3mm x 3mm Thin QFN
The MAX8530/MAX8531 offer the benefits of low-dropout voltage and ultra-low power regulation in subminiaturized UCSP and QFN packages with an integrated microprocessor reset circuit (MAX8530 only). The devices operate from a 2.5V to 6.5V input and deliver up to 200mA and 150mA outputs with low dropout of 100mV (typ) at 100mA. Designed with an internal P-channel MOSFET pass transistor, the supply current is kept at a low 130µA (with both LDOs on), independent of the load current and dropout voltage. Other features include short-circuit protection and thermal-shutdown protection.
The MAX8530 provides microprocessor open-drain, active-low reset output to monitor OUT1, eliminating external components and adjustments. The MAX8530 asserts a 100ms (min) RESET-bar signal when OUT1 drops below 87% of the nominal output voltage. The MAX8531 includes a reference bypass pin for low output noise (40µVRMS).
Both devices include a logic-controlled shutdown input and are available in 6-bump UCSP and 6-pin thin QFN exposed pad packages.
Applications
- Cell Phones/Cordless Phones
- Digital Cameras
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Local Area Networks (WLANs)
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8531EBTGG+ | WLCSP | ||
| MAX8531EBTGG+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX8531EBTGG+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX8531EBTGG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 9 | ||
| MAX8882 | RECOMMENDED FOR NEW DESIGNS | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8883 | PRODUCTION | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8867 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8868 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8510 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8511 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8512 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
Latest Discussions
No discussions on MAX8531 yet. Have something to say?
Start a Discussion on EngineerZone®