MAX8868
MAX8868
PRODUCTIONLow-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
Industry's Lowest Dropout in SOT23, Low-Noise 150mA Regulator
- Part Models
- 10
- 1ku List Price
- Starting From $1.35
Viewing:
Overview
- Low Output Noise: 30µVRMS
- Low 55mV Dropout at 50mA Output (165mV at 150mA output)
- Low 85µA No-Load Supply Current
- Low 100µA Operating Supply Current (Even In Dropout)
- Thermal-Overload and Short-Circuit Protection
- Reverse Battery Protection
- Output Current Limit
- Preset Output Voltages (±1.4% Accuracy)
- 10nA Logic-Controlled Shutdown
The MAX8867/MAX8868 low-noise, low-dropout linear regulators operate from a 2.5V to 6.5V input and deliver up to 150mA. Typical output noise for these devices is just 30µVRMS, and typical dropout is only 165mV at 150mA. The output voltage is preset to voltages in the range of 2.5V to 5.0V, in 100mV increments. The MAX8867 and MAX8868 are pin-compatible with the MAX8863 and MAX8864, except for the BP pin.
Designed with an internal P-channel MOSFET pass transistor, the MAX8867/MAX8868 maintain a low 100µA supply current, independent of the load current and dropout voltage. Other features include a 10nA logic-controlled shutdown mode, short-circuit and thermal-shutdown protection, and reverse battery protection. The MAX8868 also includes an auto-discharge function, which actively discharges the output voltage to ground when the device is placed in shutdown. Both devices come in regular and thin 5-pin SOT23 packages.
Applications
- Cell Phones
- Cordless Phones
- Electronic Planners
- Handheld Instruments (PDAs, Palmtops)
- Modems
- Palmtop Computers
- PCMCIA Cards
- PCS Telephones
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8868EUK25+ | Small-Outline Transistor Package | ||
| MAX8868EUK25+T | Small-Outline Transistor Package | ||
| MAX8868EUK28+ | Small-Outline Transistor Package | ||
| MAX8868EUK28+T | Small-Outline Transistor Package | ||
| MAX8868EUK32+ | Small-Outline Transistor Package | ||
| MAX8868EUK32+T | Small-Outline Transistor Package | ||
| MAX8868EUK33+ | Small-Outline Transistor Package | ||
| MAX8868EUK33+T | Small-Outline Transistor Package | ||
| MAX8868EUK50+ | Small-Outline Transistor Package | ||
| MAX8868EUK50+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX8868EUK25+ | PRODUCTION | |
| MAX8868EUK25+T | PRODUCTION | |
| MAX8868EUK28+T | PRODUCTION | |
| MAX8868EUK32+ | PRODUCTION | |
| MAX8868EUK33+ | PRODUCTION | |
| MAX8868EUK33+T | PRODUCTION | |
| MAX8868EUK50+ | PRODUCTION | |
| MAX8868EUK50+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8868EUK25+T | PRODUCTION | |
| MAX8868EUK28+T | PRODUCTION | |
| MAX8868EUK32+T | PRODUCTION | |
| MAX8868EUK33+T | PRODUCTION | |
| MAX8868EUK50+T | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX8868EUK32+ | PRODUCTION | |
| MAX8868EUK32+T | PRODUCTION | |
| MAX8868EUK33+ | PRODUCTION | |
| MAX8868EUK33+T | PRODUCTION | |
| MAX8868EUK50+ | PRODUCTION | |
| MAX8868EUK50+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX8868 yet. Have something to say?
Start a Discussion on EngineerZone®