MAX8882
MAX8882
RECOMMENDED FOR NEW DESIGNSDual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
Dual, Low-Noise, Low-Dropout 160mA Linear Regulators in SOT23
- Part Models
- 8
- 1ku List Price
- Starting From $1.64
Viewing:
Overview
- Two LDOs in Tiny SOT23
- Up to 160mA Output Current (each LDO)
- 40µVRMS Output Noise (MAX8882)
- 72mV Dropout at 80mA Load
- Low 165µA Operating Supply Current
- 62dB PSRR (greater than 56dB to 100kHz)
- Independent Low-Power Shutdown Controls (MAX8883)
- Thermal-Overload and Short-Circuit Protection
- Output Current Limit
The MAX8882/MAX8883 dual, low-noise, low-dropout linear regulators operate from a +2.5V to +6.5V input and deliver up to 160mA each of continuous current. Both versions offer low output noise and low dropout of only 72mV at 80mA. Designed with an internal P-channel MOSFET pass transistor, the MAX8882/MAX8883 maintain a low 165µA supply current (both LDOs on), independent of the load current and dropout voltage. Other features include short-circuit protection and thermal-shutdown protection. The MAX8882 has a single shutdown input and provides an external reference bypass pin to improve noise performance. The MAX8883 includes two independent logic-controlled shutdown inputs. The MAX8882/MAX8883 are both available in a miniature 6-pin SOT23 package.
Applications
- µP/DSP Core/IO Power
- Cellular and PCS Mobile Phones
- Digital Still Cameras
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- PDAs and Palmtop Computers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8882EUTA5+ | Small-Outline Transistor Package | ||
| MAX8882EUTA5+T | Small-Outline Transistor Package | ||
| MAX8882EUTAQ+ | Small-Outline Transistor Package | ||
| MAX8882EUTAQ+T | Small-Outline Transistor Package | ||
| MAX8882EUTQ5+ | Small-Outline Transistor Package | ||
| MAX8882EUTQ5+T | Small-Outline Transistor Package | ||
| MAX8882XEUTA5+ | Small-Outline Transistor Package | ||
| MAX8882XEUTA5+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8882EUTA5+T | PRODUCTION | |
| MAX8882XEUTA5+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX8882EUTA5+T | PRODUCTION | |
| MAX8882EUTAQ+ | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX8882XEUTA5+ | PRODUCTION | |
| MAX8882XEUTA5+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| MAX8862 | Obsolete | Low-Cost, Low-Dropout, Dual Linear Regulator |
Latest Discussions
No discussions on MAX8882 yet. Have something to say?
Start a Discussion on EngineerZone®