MAX8888
MAX8888
PRODUCTIONLow-Dropout, 300mA Linear Regulators in SOT23
Highest-Power, 300mA, Low-Dropout Linear Regulator in Thin-SOT23
- Part Models
- 8
- 1ku List Price
- Starting From $1.27
Viewing:
Overview
- Guaranteed 300mA Output Current (500mA for Pulsed Loads)
- Low 100mV Dropout at 200mA Load
- POK Output (MAX8888)
- 42µVRMS Output Noise (MAX8887)
- Preset Output Voltages (1.5V, 1.8V, 2.85V, and 3.3V)
- 55µA No-Load Supply Current
- Thermal-Overload and Short-Circuit Protection
- Foldback Output Current-Limit Protection
- 60dB PSRR at 1kHz
- 0.1µA Shutdown Current
- Thin 5-Pin SOT23 Package, 1mm High
The MAX8887/MAX8888 low-dropout linear regulators operate from a 2.5V to 5.5V input and deliver up to 300mA continuous (500mA pulsed) current. The MAX8887 is optimized for low-noise operation, while the MAX8888 includes an open-drain power-OK (POK) ouput flag. Both regulators feature exceptionally low 100mV dropout at 200mA. These devices are available in a variety of preset output voltages in the 1.5V to 3.3V range.
An internal PMOS pass transistor allows the low 55µA supply current to remain independent of load, making these devices ideal for portable battery-powered equipment such as personal digital assistants (PDAs), cellular phones, cordless phones, and notebook computers. Other features include a micropower shutdown mode, short-circuit protection, thermal shutdown protection, and an active-low open-drain POK output that indicates when the output is out of regulation. The MAX8887/MAX8888 are available in a thin 5-pin SOT23 package that is only 1mm high.
Applications
- Digital Still Cameras
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Handsets
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8888EZK15+ | TSOT | ||
| MAX8888EZK15+T | TSOT | ||
| MAX8888EZK18+ | TSOT | ||
| MAX8888EZK18+T | TSOT | ||
| MAX8888EZK25+ | TSOT | ||
| MAX8888EZK25+T | TSOT | ||
| MAX8888EZK33+ | TSOT | ||
| MAX8888EZK33+T | TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8888EZK15+T | PRODUCTION | |
| MAX8888EZK33+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 11 | ||
| MAX8860 | PRODUCTION | Low-Dropout, 300mA Linear Regulator in µMAX |
| MAX8863 | PRODUCTION | Low-Dropout, 120mA Linear Regulators |
| MAX8864 | PRODUCTION | Low-Dropout, 120mA Linear Regulators |
| MAX8867 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8868 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8873 | PRODUCTION | Low-Dropout 120mA Linear Regulators |
| MAX8874 | PRODUCTION | Low-Dropout 120mA Linear Regulators |
| MAX8875 | PRODUCTION | 150mA, Low-Dropout Linear Regulator with Power OK Output |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8880 | PRODUCTION | 12V, Ultra-Low-IQ, Low-Dropout Linear Regulators with POK |