MAX8874
MAX8874
PRODUCTIONLow-Dropout 120mA Linear Regulators
- Part Models
- 4
- 1ku List Price
- Starting From $1.26
Viewing:
Overview
- LP2980 Pin-Compatible SOT23 Package
- Low, 55mV Dropout Voltage at 50mA IOUT (130mV at 120mA)
- Low, 73µA No-Load Supply Current
- Low, 82µA Operating Supply Current (even in dropout)
- Miniature External Components
- Thermal Overload Protection
- Output Current Limit
- Reverse Battery Protection
- Dual Mode Operation: Fixed or Adjustable (1.25V to 6.5V) Output
- Low-Power Shutdown
The MAX8873T/S/R and MAX8874T/S/R low-dropout linear regulators operate from a +2.5V to +6.5V input range and deliver up to 120mA. A PMOS pass transistor allows the low, 82µA supply current to remain independent of load, making these devices ideal for battery-operated portable equipment such as cellular phones and cordless phones.
The devices feature Dual Mode™ operation: their output voltage is preset (at 3.15V for the T versions, 2.84V for the S versions, or 2.80V for the R versions) or can be adjusted with an external resistor divider. Total error on the output is ±3.5%. Output voltages are set on the low side of popular ranges so that power drain is minimized for longer battery life. Other features include low-power shutdown, short-circuit protection, thermal shutdown protection, and reverse battery protection. The MAX8874 also includes an auto-discharge function, which actively discharges the output voltage to ground when the device is placed in shutdown mode. Both devices come in a miniature 5-pin SOT23 package.
For dual versions, refer to the MAX8865/MAX8866 data sheet. For low-noise versions with 30µVRMS output noise, refer to the MAX8877/MAX8878.
Applications
- Audio Systems
- Cordless Phones
- Electronic Planners
- Handheld Instruments (PDAs, Palmtops)
- Modems
- Palmtop Computers
- PCMCIA Cards
- PCS Telephones
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8874REUK+ | Small-Outline Transistor Package | ||
| MAX8874REUK+T | Small-Outline Transistor Package | ||
| MAX8874TEUK+ | Small-Outline Transistor Package | ||
| MAX8874TEUK+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX8874REUK+ | PRODUCTION | |
| MAX8874REUK+T | PRODUCTION | |
| MAX8874TEUK+ | PRODUCTION | |
| MAX8874TEUK+T | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX8874REUK+ | PRODUCTION | |
| MAX8874TEUK+ | PRODUCTION | |
| MAX8874TEUK+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX8874REUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX8874REUK+T | PRODUCTION | |
| MAX8874TEUK+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX8874TEUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX8874 yet. Have something to say?
Start a Discussion on EngineerZone®