MAX4412

PRODUCTION

Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs

Best Speed/Power Ratio in Tiny SC70 Package

Viewing:

Overview

  • Ultra-Low 1.7mA Supply Current
  • Low Cost
  • Single +3V/+5V Operation
  • High Speed
    • 500MHz -3dB Bandwidth
    • 50MHz 0.1dB Gain Flatness
    • 140V/µs Slew Rate
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.01%/0.03°
  • Low Distortion at 5MHz
    • -93dBc SFDR
    • 0.003% Total Harmonic Distortion
  • Ultra-Small SC70 and SOT23 Packages

The MAX4412 single and MAX4413 dual operational amplifiers are unity-gain-stable devices that combine high-speed performance, low supply current, and ultra-small packaging. Both devices operate from a single +2.7V to +5.5V supply, have rail-to-rail outputs, and exhibit a common-mode input voltage range that extends from 100mV below ground to within +1.5V of the positive supply rail.

The MAX4412/MAX4413 achieve a 500MHz -3dB bandwidth and a 140V/µs slew rate while consuming only 1.7mA of supply current per amplifier. This makes the MAX4412/MAX4413 ideal for low-power/low-voltage, high-speed portable applications such as video, communications, and instrumentation.

For systems requiring tighter specifications, Maxim offers the MAX4414–MAX4419 family of operational amplifiers. The MAX4414–MAX4419 are laser trimmed versions of the MAX4412/MAX4413 and include compensated and uncompensated devices.

The MAX4412 is available in ultra-small 5-pin SC70 and SOT23 packages, while the MAX4413 is available in a space-saving 8-pin SOT23.

Applications

  • Audio Systems
  • Baseband Applications
  • Battery-Powered Applications
  • Keyless Entry
  • Portable Communications
  • Video Line Driver

MAX4412
Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4412, MAX4413: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 18
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4451 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4414 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4415 PRE-RELEASE Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4416 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4417 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4418 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4419 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4452 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4453 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4454 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4352 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4353 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4354 PRE-RELEASE Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4012 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4014 PRODUCTION Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23
MAX4016 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4020 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4412 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed