MAX4014

PRODUCTION

Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23

Viewing:

Overview

  • Internal Precision Resistors for Closed-Loop Gains of +2 or -1
  • High Speed:
    • 200MHz -3dB Bandwidth
    • 30MHz 0.1dB Gain Flatness (6MHz min)
    • 600V/µs Slew Rate
  • Single 3.3V/5.0V Operation
  • Outputs Swing Rail-to-Rail
  • Input Voltage Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.04%/0.02°
  • Low Distortion at 5MHz:
    • -78dBc Spurious-Free Dynamic Range
    • -75dB Total Harmonic Distortion
  • High Output Drive: ±120mA
  • Low, 5.5mA Supply Current
  • 400µA Shutdown Supply Current
  • Space-Saving SOT23-5, µMAX®, or QSOP Packages
MAX4014
Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23
MAX4014, MAX4017, MAX4019, MAX4022: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed