MAX4415

Obsolete

Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs

Excellent Speed/Power and Low-Distortion

Viewing:

Overview

  • Ultra-Low 1.6mA Supply Current
  • Single +3V/+5V Operation
  • High Speed
    • 400MHz -3dB Bandwidth (MAX4414/MAX4416/MAX4418)
    • 200V/µs Slew Rate (MAX4414/MAX4416/MAX4418)
    • 150MHz -3dB Bandwidth (MAX4415/MAX4417/MAX4419)
    • 470V/µs Slew Rate (MAX4415/MAX4417/MAX4419)
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.03%/0.15°
  • Low Distortion at 5MHz (MAX4414/MAX4416/MAX4418)
    • -93dBc SFDR
    • 0.003% Total Harmonic Distortion
  • Low Cost
MAX4415
Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4414, MAX4415, MAX4416, MAX4417, MAX4418, MAX4419: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 14
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4451 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4412 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4413 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4452 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4453 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4454 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4352 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4353 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4354 Obsolete Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4012 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4014 PRODUCTION Low-Cost, High-Speed, Single-Supply, Gain of +2 Buffers with Rail-to-Rail Outputs in SOT23
MAX4016 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4020 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4415 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed