MAX4020

PRODUCTION

Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs

Viewing:

Overview

  • Low-Cost
  • High Speed:
    • 200MHz -3dB Bandwidth (MAX4012)
    • 150MHz -3dB Bandwidth (MAX4016/4018/4020)
    • 30MHz 0.1dB Gain Flatness
    • 600V/µs Slew Rate
  • Single 3.3V/5.0V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.02%/0.02°
  • Low Distortion at 5MHz:
    • -78dBc SFDR
    • -75dB Total Harmonic Distortion
  • High-Output Drive: ±120mA
  • 400µA Shutdown Capability (MAX4018)
  • High-Output Impedance in Off State (MAX4018)
  • Space-Saving SOT23, SO, µMAX, or QSOP Packages
MAX4020
Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4012, MAX4016, MAX4018, MAX4020: Typical Operating Circuit MAX4012 Pin Configuration MAX4012 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4020 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed