MAX30208

PRODUCTION

±0.1°C Accurate, I2C Digital Temperature Sensor

The MAX30208 is a Low-Power, High-Accuracy Digital Temperature Sensor

Viewing:

Overview

  • High Accuracy and Precision
    • ±0.1° C Accuracy from +30°C to +50°C
    • ±0.15°C Accuracy from +0°C to +70°C
  • Low Power Consumption
    • 1.7V to 3.6V Operating Voltage
    • 67μA Operating Current During Measurement
    • 0.5μA Standby Current
    • 15ms Integration Time
  • Small Size
    • 2mm x 2mm x 0.75mm, 10-Pin Thin LGA
  • Safety and Compliance
    • High and Low Temperature Alarms
  • Digital Interface
    • Configurable Convert Temperature Input Pin
    • Configurable Interrupt Output Pin
    • 32-Word FIFO for Temperature Data
    • 4 I2C Addresses Available—More Addresses Available by Request
    • Unique ROM IDs Allow Device to be NIST Traceable
MAX30208
±0.1°C Accurate, I2C Digital Temperature Sensor
MAX30208: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Sensor Analog Front Ends 1
MAX30001 PRODUCTION Ultralow-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE
Temperature Sensors 1
MAX30205 PRODUCTION Human Body Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX30208EVSYS

Evaluation System for the MAX30208

Features and Benefits

  • Flexible PCB Design
    • Low Thermal Mass Allows for Fast Response Time
    • Sense Temperature Away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Product Details

The MAX30208 evaluation system (EV system) provides a single platform to evaluate the MAX30208, a temperature sensor with ±0.1°C accuracy. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30208 interface board. Also included with the EV system is a flex PCB that holds the MAX30208 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and also provides power to the MAX30208 interface board. The MAX30208 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30208.

Applications

  • Healthcare patches
  • Human Body Digital Thermometers
  • Sports Watches
  • Wearable Thermometers

eval board
EVAL-STUDYWATCH45Z

Study Watch 4.5 User Guide

Features and Benefits

  • Device Configuration Block (DCB)
  • VSM Suite Library Configuration (LCFG)
  • Low Touch Feature

Product Details

This user guide explains the steps in connecting the ADI Study Watch 4.5 to a Microsoft Windows computer using a universal serial bus (USB) or Bluetooth low energy (BLE) for data streaming or logging, and analyzing the vital signs data using the Application Wavetool software.

ADI Vital Signs Monitoring Watch 4.5 is a product designed to showcase the capabilities of Analog Devices’ biomedical sensors and algorithms for vital sign monitoring.

The Study Watch 4.5 is a wearable, battery-powered device, which enables continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrocardiography (ECG, biopotential based), electrodermal activity (EDA, bioimpedance based), and skin temperature and motion/activity (based on a three-axis accelerometer). The raw sensor data can be parsed through the algorithms embedded within the watch to obtain real-time vital signs such as heart rate (HR), Oxygen saturation (SpO2), and respiration rate (RR).

MAX30208EVSYS
Evaluation System for the MAX30208
MAX30208EVSYS: Photo Board
EVAL-STUDYWATCH45Z
Study Watch 4.5 User Guide
EVAL-HCRWATCH4Z Platform

Reference Designs

Health Sensor Platform 3.0
MAXREFDES104 Circuits from the lab

Health Sensor Platform 3.0

Features and Benefits

Features

  • Photoplethysmography (PPG)
  • Biopotential measurement (ECG)
  • Skin temperature measurement
  • Embedded heart-rate (HRM) and oxygen saturation (SpO2) algorithms
  • Motion and acceleration
  • Wearable form factor

What's in the Box

  • Complete Assembled Wearable
  • BLE USB Dongle (CY5677)
  • USB-A to USB-C cable
  • USB-A to Micro-USB cable
  • Programmer Board (MAXDAP-USB-C)

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 02:35
    MAXREFDES104: Health Sensor Platform 3.0
MAXREFDES282
Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement
MAXREFDES282# Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement
MAXREFDES104
Health Sensor Platform 3.0
Health Sensor Platform 3.0
Health Sensor Platform 3.0
Health Sensor Platform 3.0
Heart Rate
MAXREFDES104 Block Diagram
MAXREFDES104
ECG chart

Latest Discussions

Recently Viewed