MAX2247

PRE-RELEASE

2.4GHz SiGe Linear Power Amplifier

Viewing:

Overview

  • 2.4GHz to 2.5GHz Operating Range
  • Up to +24dBm Linear Output Power (ACPR of Less than -32dBc First-Side Lobe and Less than -55dBc Second-Side Lobe)
  • 24% PAE at +24dBm Linear Output Power, 3.3V
    24% PAE at +21dBm Linear Output Power, 3.0V
  • 29dB Power Gain
  • On-Chip Power Detector with Buffered Output
  • Internal 50Ω Input Matching
  • External Bias Control for Current Throttleback
  • Integrated Bias Circuitry
  • +2.7V to +4.2V Single-Supply Operation
  • 0.5µA Shutdown Mode
  • Tiny Chip-Scale Package (1.5mm x 2mm)

The MAX2247 low-voltage, three-stage linear power amplifier (PA) is optimized for 802.11b/g wireless LAN (WLAN) applications in the 2.4GHz ISM band. The device is integrated with an adjustable bias control, power detector, and shutdown mode. The MAX2247 features 29dB of power gain and delivers up to +24dBm of linear output power at 24% efficiency from a single +3.3V supply. It achieves less than -32dBc first-side lobe suppression and less than -55dBc second-side lobe suppression under 802.11b modulation. In addition, the device can be matched for optimum efficiency and performance at output power levels from +10dBm to +24dBm. Its high +28dBm saturated output power also allows the device to meet the requirements of 802.11g OFDM modulation.

The MAX2247 features an external bias-control pin that allows the supply current of the device to be dynamically throttled back at lower output power levels, thus improving efficiency while maintaining sufficient side-lobe suppression. Proprietary internal bias circuitry maintains stable device performance over temperature and voltage-supply variations. An additional power-saving feature is a logic-level shutdown pin that reduces supply current to 0.5µA and eliminates the need for an external supply switch. The integrated shutdown function also allows guaranteed device ramp-on and ramp-off times.

The MAX2247 integrates a power detector with 20dB dynamic range and ±0.8dB accuracy at the highest output power level. The detector provides a buffered DC voltage proportional to the output power of the device, saving cost and space by eliminating a coupler and op amp usually required to implement a power detector function. The device is packaged in the tiny 3 x 4 chip-scale package (UCSP™), measuring only 1.5mm x 2mm, making it the ideal solution for radios built in small form factors.

Applications

  • 2.4GHz Cordless Phones
  • 2.4GHz ISM Radios
  • HomeRF
  • IEEE 802.11b DSSS WLAN
  • IEEE 802.11g OFDM WLAN

MAX2247
2.4GHz SiGe Linear Power Amplifier
MAX2247: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 3
MAX2242 PRE-RELEASE 2.4GHz to 2.5GHz Linear Power Amplifier
MAX2644 PRODUCTION 2.4GHz SiGe, High IP3 Low-Noise Amplifier
MAX2645 PRODUCTION 3.4GHz to 3.8GHz SiGe Low-Noise Amplifier/PA Predriver
RF Analog Transceivers 3
MAX2820 PRE-RELEASE 2.4GHz 802.11b Zero-IF Transceivers
MAX2830 PRODUCTION 2.4GHz to 2.5GHz 802.11g/b RF Transceiver with PA and Rx/Tx/Diversity Switch
MAX2831 PRODUCTION 2.4GHz to 2.5GHz, 802.11g RF Transceivers with Integrated PA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2247 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed