MAX1574
MAX1574
PRODUCTION180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
White LED Charge Pump in 3mm x 3mm TDFN Achieves 83% Average Efficiency
- Part Models
- 2
- 1ku List Price
- Starting From $2.62
Viewing:
Overview
- Up to 180mA (60mA/LED) Drive Capability
- 83% Average Efficiency (PLED / PBATT) Over Li+ Battery Discharge
- 0.5% (typ) LED Current Matching
- Adaptive 1x/2x Mode Switchover
- Low Input Ripple and EMI
- 5% to 100% Dimming Through Single-Wire Serial Pulse Interface
- Low 0.1µA Shutdown Current
- 2.7V to 5.5V Supply Voltage Range
- Soft-Start Limits Inrush Current
- Output Overvoltage Protection
- Thermal-Shutdown Protection
- 10-Pin 3mm x 3mm TDFN Package
The MAX1574 charge pump drives up to three white LEDs with regulated constant current for uniform intensity. By utilizing adaptive 1x/2x charge-pump modes and very-low-dropout current regulators, it achieves 180mA output drive capability and high efficiency over the 1-cell lithium-battery input voltage range. Fixed-frequency (1MHz) switching allows for tiny external components, and the regulation scheme is optimized to ensure low EMI and low input ripple.
The MAX1574 uses an external resistor to set the fullscale 100% LED current. An enable input (EN) is used for simple on/off control or can be pulsed repeatedly to set lower LED current in multiple steps down to 5%. Once the desired brightness is set, the MAX1574 maintains constant LED current as long as EN is kept high. If EN is kept low for more than 2ms, the MAX1574 enters shutdown. The MAX1574 is available in a 10-pin 3mm x 3mm TDFN package (0.8mm max height).
Applications
- Camera Strobes/Flashes and Movie Lights
- Cell Phones/Smartphones
- LCD Backlights
- PDAs, Digital Cameras, and Camcorders
Documentation
Data Sheet 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1574ETB+ | LFCSP | ||
| MAX1574ETB+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Charge Pumps 1 | ||
| MAX1595 | PRODUCTION | Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump |
| LED Drivers 13 | ||
| MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
| MAX1570 | PRODUCTION | White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump |
| MAX1575 | Obsolete | White LED 1x/1.5x Charge Pump for Main and Sub-Displays |
| MAX1910 | PRODUCTION | 1.5x/2x High-Efficiency White LED Charge Pumps |
| MAX1912 | Obsolete | 1.5x/2x High-Efficiency White LED Charge Pumps |
| MAX1582 | Obsolete | High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting |
| MAX1583 | Obsolete | White LED Camera-Flash Boost Converter |
| MAX1848 | PRODUCTION | White LED Step-Up Converter in SOT23 |
| MAX1561 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1599 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1553 | PRODUCTION | High-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs |
| MAX1554 | PRODUCTION | High-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs |
| MAX1698 | PRODUCTION | High-Efficiency Step-Up Current Regulator for LEDs |
Evaluation Kits
Latest Discussions
No discussions on MAX1574 yet. Have something to say?
Start a Discussion on EngineerZone®