MAX1554
MAX1554
PRODUCTIONHigh-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs
Smallest, Highest Efficiency, 40V Driver for Up to 10 White LEDs
- Part Models
- 2
- 1ku List Price
- Starting From $2.26
Viewing:
Overview
- Highly Integrated and Flexible Solution for Wide Range of Backlighting Applications
- Constant-Current Regulation for Even LED Illumination
- Internal 40V MOSFET Switch Capable of Driving 10 LEDs
- 2.7V to 5.5V Input Voltage Range
- Analog or PWM Control of LED Intensity
- Optimized for Low Input Ripple
- Soft-Start Minimizes Inrush Current
- High Efficiency Improves Battery Life
- Up to 88% Efficiency Driving 6 LEDs
- Up to 82% Efficiency Driving 9 LEDs (20mA, VCC = 3.6V)
- Tiny 8-Pin, 3mm x 3mm TDFN Package Saves Space
- Small, Low-Profile External Components
The MAX1553/MAX1554 drive white LEDs in series with a constant current to provide efficient display backlighting in cellular phones, PDAs, and other hand-held devices. The step-up converter includes an internal 40V, low RDSON, N-channel MOSFET switch for high efficiency and maximum battery life. The MAX1553 has a current limit of 480mA for driving two to six white LEDs, while the MAX1554 has a current limit of 970mA for driving up to 10 white LEDs.
A single analog/PWM Dual Mode™ input provides two simple means of brightness adjustment. A separate enable input provides on/off control. Soft-start minimizes inrush current during startup.
The MAX1553/MAX1554 are available in space-saving 8-pin TDFN 3mm x 3mm packages.
Applications
- Cell Phones
- Color Display Backlight
- PDA, Palmtop, and Wireless Handhelds
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1554ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX1554ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX1554 yet. Have something to say?
Start a Discussion on EngineerZone®