MAX1583
MAX1583
ObsoleteWhite LED Camera-Flash Boost Converter
First 24V, White-LED, Flash/Strobe Supply for Camera Phones
Viewing:
Overview
- Supports Up to Five LEDs for Strobe or Flash
- Four Operational Modes
- Strobe: Up to 300mA
- Precharge: With POK Indicator
- Movie: Up to 100mA
- Shutdown: 0.01µA (typ) Quiescent Current
- Input Current Limiting
- 1A (MAX1583X)
- 500mA (MAX1583Y)
- 250mA (MAX1583Z)
- Small External Components
- 2.6V to 5.5V Input Range
- 24V Output Overvoltage Protection
- 80% Efficient (PLED / PIN) Movie Mode
- Thermal-Shutdown Protection
- 10-Pin 3mm x 3mm TDFN Package
The MAX1583 white LED boost converter drives up to five white LEDs with a constant current to provide camera flash/strobe in cell phones, PDAs, DSCs, and other hand-held devices. The MAX1583 includes a 24V boost converter and a high-voltage LDO current regulator for high efficiency and long battery life. Two logic inputs control four modes of operation: shutdown mode (0.5µA max), movie mode for high-efficiency continuous lighting (programmable up to 100mA), precharge mode for charging a reservoir capacitor to 24V while the LEDs are off (POK output indicates a full reservoir capacitor), and strobe mode for firing the flash during an exposure with a regulated current programmable up to 300mA.
The MAX1583X, MAX1583Y, and MAX1583Z offer high, medium, and low current limits, respectively, to allow tradeoff between reservoir capacitor size and peak input current.
The MAX1583 is available in a 10-pin 3mm x 3mm TDFN package (0.8mm max height).
Applications
- Camera Flashes/Strobes
- Cell Phones/Smartphones
- PDAs and Digital Still Cameras
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Charge Pumps 1 | ||
| MAX1595 | PRODUCTION | Regulated 3.3V/5.0V Step-Up/Step-Down Charge Pump |
| LED Drivers 12 | ||
| MAX1570 | PRODUCTION | White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump |
| MAX1910 | PRODUCTION | 1.5x/2x High-Efficiency White LED Charge Pumps |
| MAX1912 | Obsolete | 1.5x/2x High-Efficiency White LED Charge Pumps |
| MAX1573 | PRODUCTION | White LED 1x/1.5x Charge Pump in UCSP and Thin QFN |
| MAX1574 | PRODUCTION | 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN |
| MAX1582 | Obsolete | High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting |
| MAX1848 | PRODUCTION | White LED Step-Up Converter in SOT23 |
| MAX1561 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1599 | PRODUCTION | High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs |
| MAX1553 | PRODUCTION | High-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs |
| MAX1554 | PRODUCTION | High-Efficiency, 40V Step-Up Converters for 2 to 10 White LEDs |
| MAX1698 | PRODUCTION | High-Efficiency Step-Up Current Regulator for LEDs |
Evaluation Kits
Latest Discussions
No discussions on MAX1583 yet. Have something to say?
Start a Discussion on EngineerZone®