LTM4632
RECOMMENDED FOR NEW DESIGNSUltrathin, Triple Output, Step-Down μModule Regulator for DDR-QDR4 Memory
- Part Models
- 5
- 1ku List Price
- Starting From $10.96
Overview
- Complete DDR-QDR4 SRAM Power Solution Including VDDQ, VTT, VTTR (or VREF)
- Solution in 0.5cm2 (Dual-Sided PCB)
- Wide Input Voltage Range: 3.6V to 15V
- 3.3V Input Compatible with VIN Tied to INTVCC
- 0.6V to 2.5V Output Voltage Range
- Dual ±3A DC Output Current with Sink and Source Capability
- ±1.5%, ±10mA Buffered VTTR = VDDQ/2 Output
- 3A VDDQ + 3A VTT or Dual Phase Single 6A VTT
- ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
- Current Mode Control, Fast Transient Response
- External Frequency Synchronization
- Multiphase Parallelable with Current Sharing
- Selectable Burst Mode® Operation
- Overvoltage Input and Overtemperature Protection
- Power Good Indicator
- Ultrathin 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA Packages
The LTM4632 is an ultrathin triple output step-down μModule® (power module) regulator to provide complete power solution for DDR-QDR4 SRAM. Operating from a 3.6V to 15V input voltage, the LTM4632 supports two ±3A output rails, both sink and source capable, for VDDQ and VTT, plus a 10mA low noise reference VTTR output. Both VTT and VTTR track and are equal to VDDQ/2. Housed in a 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA packages, the LTM4632 includes the switching controller, power FETs, inductors and support components. Alternatively, the power module can also be configured as a two phase single ±6A output VTT. Only a few ceramic input and output capacitors are needed to complete the design.
The LTM4632 supports selectable Burst Mode operation (CH1 only) and output voltage tracking for supply rail sequencing. Its high switching frequency and current mode control enable a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage input, overcurrent and overtemperature protection.
The LTM4632 is RoHS compliant with Pb-free finish.
Applications
- DDR Memory Power Supply
- General Purpose Point of Load Conversion
- Telecom, Networking and Industrial Equipment
Documentation
Data Sheet 1
User Guide 1
Design Note 2
Technical Articles 2
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4632EV#PBF | 25-Lead LGA (6.25mm x 6.25mm x 1.82mm) | ||
| LTM4632EY#PBF | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) | ||
| LTM4632IV#PBF | 25-Lead LGA (6.25mm x 6.25mm x 1.82mm) | ||
| LTM4632IY | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) | ||
| LTM4632IY#PBF | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 22, 2024 - 24_0130 LTM4632 Data Sheet Revision |
||
| LTM4632EV#PBF | PRODUCTION | |
| LTM4632EY#PBF | PRODUCTION | |
| LTM4632IV#PBF | PRODUCTION | |
| LTM4632IY | PRODUCTION | |
| LTM4632IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4632EV#PBF | PRODUCTION | |
| LTM4632EY#PBF | PRODUCTION | |
| LTM4632IV#PBF | PRODUCTION | |
| LTM4632IY | PRODUCTION | |
| LTM4632IY#PBF | PRODUCTION | |
|
Nov 4, 2020 - 20_0319 Notification of additional Assembly Location, ASE Korea for LTM4632 |
||
| LTM4632EV#PBF | PRODUCTION | |
| LTM4632EY#PBF | PRODUCTION | |
| LTM4632IV#PBF | PRODUCTION | |
| LTM4632IY | PRODUCTION | |
| LTM4632IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4632EV#PBF | PRODUCTION | |
| LTM4632EY#PBF | PRODUCTION | |
| LTM4632IV#PBF | PRODUCTION | |
| LTM4632IY | PRODUCTION | |
| LTM4632IY#PBF | PRODUCTION | |
|
Nov 20, 2019 - 19_0219 LTM4632 Notification of Qualification of New Mold Compound and Substrate Change |
||
| LTM4632EV#PBF | PRODUCTION | |
| LTM4632EY#PBF | PRODUCTION | |
| LTM4632IV#PBF | PRODUCTION | |
| LTM4632IY | PRODUCTION | |
| LTM4632IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
| Switching Regulators & Controllers 2 | ||
| LTC3876 | RECOMMENDED FOR NEW DESIGNS | Dual DC/DC Controller for DDR Power with Differential VDDQ Sensing and ±50mA VTT Reference |
| LTC3618 | RECOMMENDED FOR NEW DESIGNS | Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4632
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4632
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.