Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LTC6409

RECOMMENDED FOR NEW DESIGNS

10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver

Viewing:

Overview

  • 10GHz Gain-Bandwidth Product
  • 88dB SFDR at 100MHz, 2VP-P
  • 1.1nV/√Hz Input Noise Density
  • Input Range Includes Ground
  • External Resistors Set Gain (Min 1V/V)
  • 3300V/μs Differential Slew Rate
  • 52mA Supply Current
  • 2.7V to 5.25V Supply Voltage Range
  • Fully Differential Input and Output
  • Adjustable Output Common Mode Voltage
  • Low Power Shutdown
  • Small 10-Lead 3mm × 2mm × 0.75mm QFN Package

LTC6409
10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
DC-Coupled Interface from a Ground-Referenced Single-Ended  Input to an LTC2262-14 ADC LTC6409 Driving LTC2262-14 ADC,  fIN = 70MHz, –1dBFS,  fS = 150MHz, 4096-Point FFT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2262-14 PRODUCTION 14-Bit, 150Msps Ultralow Power 1.8V ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6409

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1591A

LTC6409 | 10GHz, 1nV/√(Hz) Differential Amplifier/ADC Driver

Product Details

DC1591A: Demo Board for the LTC6409 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver.

eval board
DC1760A

LTC2261-14 + LTC6409 ADC and Driver Combo Board,DC-100MHz, CMOS Outputs, requires DC890 and DC1075

Product Details

DC1760A Demo Board for:
LTC2261-14 14-Bit, 125Msps Ultra-Low Power 1.8V ADCs
LTC6409 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver


 


eval board
DC1945A

LTC2185 and LTC6409 Combo Board with differential inputs, requires DC890, LVDS_XFMR and DC1075

Product Details

DC1945A: Demo Board for the LTC2185 - 16-Bit, 125Msps Low Power Dual ADCs and LTC6409 - 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver.


 


eval board
DC2266A

LTC2107 and LTC6409 Demo Board | 16-Bit, 210Msps ADC and Driver Combo Board, DC-100MHz Input, DDR LVDS Outputs, (Requires DC1371 and DC2219)

Product Details

Demonstration circuit 2266A features the LTC2107, 210Msps ADC, and the LTC6409 low noise amplifier. DC2266A supports the LTC2107 DDR LVDS output mode.


The circuitry on the analog inputs is optimized for analog input frequencies from DC to 100MHz. When driven with a 50Ω source, the gain will be 6dB. To modify the input for other input ranges or gains refer to the LTC6409 data sheet.

eval board
EVAL-ADMX6020

2-channel, 1 GSPS Digitizer Module Evaluation Board

Features and Benefits

  • Complete digitizer solution including FPGA
  • Two differential DC-coupled inputs
  • Compact form-factor: 2.2in × 3.4in
  • Broad sampling rate:
    • 1GSPS (8-bit) (1 nanosecond resolution)
    • 640MSPS (12-bit)
    • 105MSPS (14-bit)
  • Wide frequency data capture from DC to 500MHz
  • Input range: −0.4 to +2 V
  • Built-in nonvolatile memory
  • Programmable trigger functionality
  • SPI, USB, and I2C interfaces for control and data offloading

HARDWARE REQUIREMENTS

  • ADMX6020M digitizer module board
  • EVAL-ADMX6020 digitizer evaluation carrier board
  • 2× Micro-USB cables
  • 12V power adapter
  • Host PC
  • SMA cable(s)
  • Ethernet cable(s)l
  • Low-noise source (for calibration only)
    • DC power supply or signal generator capable of generating a low-noise voltage sweep with appropriate source impedance across desired calibration range
    • Remotely configurable using VISA or other Python-compatible
    • interfaces over GPIB, USB, Ethernet, or other communication protocol

SOFTWARE REQUIREMENTS

The following software tools, available on the product webpage, must be installed on the host PC for configuration, control, and data collection:

  • Terminal application capable of opening a serial connection
    • For example, PuTTY or TeraTerm
  • Analog Devices, Inc., PlutoSDR USB Drivers
    • Download PlutoSDR-M2k-USB-Drivers.exe
  • LibIIO
    • Click show all assets and download libiio-0.25.gb6028fdsetup.exe
  • Python 3.11.5
    • Download Windows Installer (64-bit)
  • Git for Windows
  • Copy of the ADMX6020 project folder
    • Download from Software Distribution Platform (SSD)

Product Details

The ADMX6020M is a complete 2-channel digitizer module solution capable of sampling up to 1GSPS with configurable sampling rates and bit resolutions. The module features the ADA4817 input buffer amplifier, the AD5696 digital-to-analog converter (DAC), the LTC6409 driver amplifier, and the HMCAD1520 analog-to-digital converter (ADC) for a low-noise input signal chain capable of handling inputs from −0.4V to +2.0V with adjustable DC-offsetting. With an on-board field programmable gate array (FPGA), nonvolatile memory and programmable trigger functionality, data can be automatically sampled, stored, and offloaded over USB.

The EVAL-ADMX6020-EBZ provides an evaluation platform for the ADMX6020M digitizer module with USB interface, coaxial signal input connectors, and externally exposed I2C and SPI communication links to the module board.

DC1591A
LTC6409 | 10GHz, 1nV/√(Hz) Differential Amplifier/ADC Driver
DC1591A Demo Board DC1591A Demo Board DC1591A Demo Board DC1591A Demo Board DC1591A - Schematic
DC1760A
LTC2261-14 + LTC6409 ADC and Driver Combo Board,DC-100MHz, CMOS Outputs, requires DC890 and DC1075
DC1760A - Schematic
DC1945A
LTC2185 and LTC6409 Combo Board with differential inputs, requires DC890, LVDS_XFMR and DC1075
DC1945A Demo Board DC1945A Demo Board DC1945A Demo Board DC1945A Demo Board DC1945A - Schematic
DC2266A
LTC2107 and LTC6409 Demo Board | 16-Bit, 210Msps ADC and Driver Combo Board, DC-100MHz Input, DDR LVDS Outputs, (Requires DC1371 and DC2219)
DC2266A - Schematic
EVAL-ADMX6020
2-channel, 1 GSPS Digitizer Module Evaluation Board
ADMX6020 Evaluation Board Overview ADMX6020-EBZ Top Angle Evaluation Board ADMX6020-EBZ Top Evaluation Board ADMX6020-EBZ Bottom Evaluation Board ADMX6020 Module Board Front ADMX6020 Module Board Back

Latest Discussions

Recently Viewed