Overview
Features and Benefits
- Complete digitizer solution including FPGA
- Two differential DC-coupled inputs
- Compact form-factor: 2.2in × 3.4in
- Broad sampling rate:
- 1GSPS (8-bit) (1 nanosecond resolution)
- 640MSPS (12-bit)
- 105MSPS (14-bit)
- Wide frequency data capture from DC to 500MHz
- Input range: −0.4 to +2 V
- Built-in nonvolatile memory
- Programmable trigger functionality
- SPI, USB, and I2C interfaces for control and data offloading
HARDWARE REQUIREMENTS
- ADMX6020M digitizer module board
- EVAL-ADMX6020 digitizer evaluation carrier board
- 2× Micro-USB cables
- 12V power adapter
- Host PC
- SMA cable(s)
- Ethernet cable(s)l
- Low-noise source (for calibration only)
- DC power supply or signal generator capable of generating a low-noise voltage sweep with appropriate source impedance across desired calibration range
- Remotely configurable using VISA or other Python-compatible interfaces over GPIB, USB, Ethernet, or other communication protocol
SOFTWARE REQUIREMENTS
The following software tools, available on the product webpage, must be installed on the host PC for configuration, control, and data collection:
- Terminal application capable of opening a serial connection
- For example, PuTTY or TeraTerm
- Analog Devices, Inc., PlutoSDR USB Drivers
- Download PlutoSDR-M2k-USB-Drivers.exe
- LibIIO
- Click show all assets and download libiio-0.25.gb6028fdsetup.exe
- Python 3.11.5
- Download Windows Installer (64-bit)
- Git for Windows
- Copy of the ADMX6020 project folder
- Download from Software Distribution Platform (SSD)
Product Details
The ADMX6020M is a complete 2-channel digitizer module solution capable of sampling up to 1GSPS with configurable sampling rates and bit resolutions. The module features the ADA4817 input buffer amplifier, the AD5696 digital-to-analog converter (DAC), the LTC6409 driver amplifier, and the HMCAD1520 analog-to-digital converter (ADC) for a low-noise input signal chain capable of handling inputs from −0.4V to +2.0V with adjustable DC-offsetting. With an on-board field programmable gate array (FPGA), nonvolatile memory and programmable trigger functionality, data can be automatically sampled, stored, and offloaded over USB.
The EVAL-ADMX6020-EBZ provides an evaluation platform for the ADMX6020M digitizer module with USB interface, coaxial signal input connectors, and externally exposed I2C and SPI communication links to the module board.