LTC2636
PRODUCTIONOctal 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
- Part Models
- 216
- 1ku List Price
- Starting From $4.33
Overview
- Integrated Precision Reference
- 2.5V Full-Scale 10ppm/°C (LTC2636-L)
- 4.096V Full-Scale 10ppm/°C (LTC2636-H)
- Maximum INL Error: 2.5LSB (LTC2636-12)
- Low Noise: 0.75mVP-P 0.1Hz to 200KHz
- Guaranteed Monotonic Over –40°C to 125°C Temperature Range
- Selectable Internal or External Reference
- 2.7V to 5.5V Supply Range (LTC2636-L)
- Ultralow Crosstalk Between DACs (<2.4nV•s)
- Low Power: 0.9mA at 3V (LTC2636-L)
- Power-On-Reset to Zero-Scale/Mid-Scale
- Double-Buffered Data Latches
- Tiny 14-Lead 4mm × 3mm DFN and 16-Lead MSOP Packages
The LTC2636 is a family of octal 12-, 10-, and 8-bit voltage-output DACs with an integrated, high-accuracy, low-drift 10ppm/°C reference in 14-lead DFN and 16-lead MSOP packages. It has a rail-to-rail output buffer and is guaranteed monotonic. The LTC2636-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2636-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the DAC full-scale output to the external reference voltage.
These DACs communicate via an SPI/MICROWIRE-compatible 3-wire serial interface which operates at clock rates up to 50MHz. Hardware clear (CLR) and asynchronous DAC update (LDAC) pins are available in the MSOP package. The LTC2636 incorporates a power-on reset circuit. Options are available for reset to zero-scale or reset to mid-scale in internal reference mode, or reset to mid-scale in external reference mode after power-up.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Automatic Test Equipment
- Portable Equipment
- Automotive
- Optical Networking
Documentation
Data Sheet 1
User Guide 2
Video 1
Product Selector Card 3
Device Drivers 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2636CDE-HMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-HZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CDE-LZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636CMS-HMI10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HMI12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HMI8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-HZ8#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ10#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ12#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ8#PBF | 16-Lead MSOP | ||
| LTC2636CMS-LZ8#TRPBF | 16-Lead MSOP | ||
| LTC2636HDE-HMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-HZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HDE-LZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636HMS-HMI10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HMI12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HMI8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-HZ8#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ10#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ12#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ8#PBF | 16-Lead MSOP | ||
| LTC2636HMS-LZ8#TRPBF | 16-Lead MSOP | ||
| LTC2636IDE-HMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-HZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMI8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LMX8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ10#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ10#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ12#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ12#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ8#PBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IDE-LZ8#TRPBF | 14-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2636IMS-HMI10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HMI12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HMI8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-HZ8#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMI8#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LMX8#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ10#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ10#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ12#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ12#TRPBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ8#PBF | 16-Lead MSOP | ||
| LTC2636IMS-LZ8#TRPBF | 16-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC2636CDE-HMI10#PBF | PRODUCTION | |
| LTC2636CDE-HMI10#TRPBF | PRODUCTION | |
| LTC2636CDE-HMI12#PBF | PRODUCTION | |
| LTC2636CDE-HMI12#TRPBF | PRODUCTION | |
| LTC2636CDE-HMI8#PBF | PRODUCTION | |
| LTC2636CDE-HMI8#TRPBF | PRODUCTION | |
| LTC2636CDE-HMX10#PBF | PRODUCTION | |
| LTC2636CDE-HMX10#TRPBF | PRODUCTION | |
| LTC2636CDE-HMX12#PBF | PRODUCTION | |
| LTC2636CDE-HMX12#TRPBF | PRODUCTION | |
| LTC2636CDE-HMX8#PBF | PRODUCTION | |
| LTC2636CDE-HMX8#TRPBF | PRODUCTION | |
| LTC2636CDE-HZ10#PBF | PRODUCTION | |
| LTC2636CDE-HZ10#TRPBF | PRODUCTION | |
| LTC2636CDE-HZ12#PBF | PRODUCTION | |
| LTC2636CDE-HZ12#TRPBF | PRODUCTION | |
| LTC2636CDE-HZ8#PBF | PRODUCTION | |
| LTC2636CDE-HZ8#TRPBF | PRODUCTION | |
| LTC2636CDE-LMI10#PBF | PRODUCTION | |
| LTC2636CDE-LMI10#TRPBF | PRODUCTION | |
| LTC2636CDE-LMI12#PBF | PRODUCTION | |
| LTC2636CDE-LMI12#TRPBF | PRODUCTION | |
| LTC2636CDE-LMI8#PBF | PRODUCTION | |
| LTC2636CDE-LMI8#TRPBF | PRODUCTION | |
| LTC2636CDE-LMX10#PBF | PRODUCTION | |
| LTC2636CDE-LMX10#TRPBF | PRODUCTION | |
| LTC2636CDE-LMX12#PBF | PRODUCTION | |
| LTC2636CDE-LMX12#TRPBF | PRODUCTION | |
| LTC2636CDE-LMX8#PBF | PRODUCTION | |
| LTC2636CDE-LMX8#TRPBF | PRODUCTION | |
| LTC2636CDE-LZ10#PBF | PRODUCTION | |
| LTC2636CDE-LZ10#TRPBF | PRODUCTION | |
| LTC2636CDE-LZ12#PBF | PRODUCTION | |
| LTC2636CDE-LZ12#TRPBF | PRODUCTION | |
| LTC2636CDE-LZ8#PBF | PRODUCTION | |
| LTC2636CDE-LZ8#TRPBF | PRODUCTION | |
| LTC2636HDE-HMI10#PBF | PRODUCTION | |
| LTC2636HDE-HMI10#TRPBF | PRODUCTION | |
| LTC2636HDE-HMI12#PBF | PRODUCTION | |
| LTC2636HDE-HMI12#TRPBF | PRODUCTION | |
| LTC2636HDE-HMI8#PBF | PRODUCTION | |
| LTC2636HDE-HMI8#TRPBF | PRODUCTION | |
| LTC2636HDE-HMX10#PBF | PRODUCTION | |
| LTC2636HDE-HMX10#TRPBF | PRODUCTION | |
| LTC2636HDE-HMX12#PBF | PRODUCTION | |
| LTC2636HDE-HMX12#TRPBF | PRODUCTION | |
| LTC2636HDE-HMX8#PBF | PRODUCTION | |
| LTC2636HDE-HMX8#TRPBF | PRODUCTION | |
| LTC2636HDE-HZ10#PBF | PRODUCTION | |
| LTC2636HDE-HZ10#TRPBF | PRODUCTION | |
| LTC2636HDE-HZ12#PBF | PRODUCTION | |
| LTC2636HDE-HZ12#TRPBF | PRODUCTION | |
| LTC2636HDE-HZ8#PBF | PRODUCTION | |
| LTC2636HDE-HZ8#TRPBF | PRODUCTION | |
| LTC2636HDE-LMI10#PBF | PRODUCTION | |
| LTC2636HDE-LMI10#TRPBF | PRODUCTION | |
| LTC2636HDE-LMI12#PBF | PRODUCTION | |
| LTC2636HDE-LMI12#TRPBF | PRODUCTION | |
| LTC2636HDE-LMI8#PBF | PRODUCTION | |
| LTC2636HDE-LMI8#TRPBF | PRODUCTION | |
| LTC2636HDE-LMX10#PBF | PRODUCTION | |
| LTC2636HDE-LMX10#TRPBF | PRODUCTION | |
| LTC2636HDE-LMX12#PBF | PRODUCTION | |
| LTC2636HDE-LMX12#TRPBF | PRODUCTION | |
| LTC2636HDE-LMX8#PBF | PRODUCTION | |
| LTC2636HDE-LMX8#TRPBF | PRODUCTION | |
| LTC2636HDE-LZ10#PBF | PRODUCTION | |
| LTC2636HDE-LZ10#TRPBF | PRODUCTION | |
| LTC2636HDE-LZ12#PBF | PRODUCTION | |
| LTC2636HDE-LZ12#TRPBF | PRODUCTION | |
| LTC2636HDE-LZ8#PBF | PRODUCTION | |
| LTC2636HDE-LZ8#TRPBF | PRODUCTION | |
| LTC2636IDE-HMI10#PBF | PRODUCTION | |
| LTC2636IDE-HMI10#TRPBF | PRODUCTION | |
| LTC2636IDE-HMI12#PBF | PRODUCTION | |
| LTC2636IDE-HMI12#TRPBF | PRODUCTION | |
| LTC2636IDE-HMI8#PBF | PRODUCTION | |
| LTC2636IDE-HMI8#TRPBF | PRODUCTION | |
| LTC2636IDE-HMX10#PBF | PRODUCTION | |
| LTC2636IDE-HMX10#TRPBF | PRODUCTION | |
| LTC2636IDE-HMX12#PBF | PRODUCTION | |
| LTC2636IDE-HMX12#TRPBF | PRODUCTION | |
| LTC2636IDE-HMX8#PBF | PRODUCTION | |
| LTC2636IDE-HMX8#TRPBF | PRODUCTION | |
| LTC2636IDE-HZ10#PBF | PRODUCTION | |
| LTC2636IDE-HZ10#TRPBF | PRODUCTION | |
| LTC2636IDE-HZ12#PBF | PRODUCTION | |
| LTC2636IDE-HZ12#TRPBF | PRODUCTION | |
| LTC2636IDE-HZ8#PBF | PRODUCTION | |
| LTC2636IDE-HZ8#TRPBF | PRODUCTION | |
| LTC2636IDE-LMI10#PBF | PRODUCTION | |
| LTC2636IDE-LMI10#TRPBF | PRODUCTION | |
| LTC2636IDE-LMI12#PBF | PRODUCTION | |
| LTC2636IDE-LMI12#TRPBF | PRODUCTION | |
| LTC2636IDE-LMI8#PBF | PRODUCTION | |
| LTC2636IDE-LMI8#TRPBF | PRODUCTION | |
| LTC2636IDE-LMX10#PBF | PRODUCTION | |
| LTC2636IDE-LMX10#TRPBF | PRODUCTION | |
| LTC2636IDE-LMX12#PBF | PRODUCTION | |
| LTC2636IDE-LMX12#TRPBF | PRODUCTION | |
| LTC2636IDE-LMX8#PBF | PRODUCTION | |
| LTC2636IDE-LMX8#TRPBF | PRODUCTION | |
| LTC2636IDE-LZ10#PBF | PRODUCTION | |
| LTC2636IDE-LZ10#TRPBF | PRODUCTION | |
| LTC2636IDE-LZ12#PBF | PRODUCTION | |
| LTC2636IDE-LZ12#TRPBF | PRODUCTION | |
| LTC2636IDE-LZ8#PBF | PRODUCTION | |
| LTC2636IDE-LZ8#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2636CMS-HMI10#PBF | PRODUCTION | |
| LTC2636CMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636CMS-HMI12#PBF | PRODUCTION | |
| LTC2636CMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636CMS-HMI8#PBF | PRODUCTION | |
| LTC2636CMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX10#PBF | PRODUCTION | |
| LTC2636CMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX12#PBF | PRODUCTION | |
| LTC2636CMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX8#PBF | PRODUCTION | |
| LTC2636CMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ10#PBF | PRODUCTION | |
| LTC2636CMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ12#PBF | PRODUCTION | |
| LTC2636CMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ8#PBF | PRODUCTION | |
| LTC2636CMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI10#PBF | PRODUCTION | |
| LTC2636CMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI12#PBF | PRODUCTION | |
| LTC2636CMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI8#PBF | PRODUCTION | |
| LTC2636CMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX10#PBF | PRODUCTION | |
| LTC2636CMS-LMX10#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX12#PBF | PRODUCTION | |
| LTC2636CMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX8#PBF | PRODUCTION | |
| LTC2636CMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ10#PBF | PRODUCTION | |
| LTC2636CMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ12#PBF | PRODUCTION | |
| LTC2636CMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ8#PBF | PRODUCTION | |
| LTC2636CMS-LZ8#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI10#PBF | PRODUCTION | |
| LTC2636HMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI12#PBF | PRODUCTION | |
| LTC2636HMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI8#PBF | PRODUCTION | |
| LTC2636HMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX10#PBF | PRODUCTION | |
| LTC2636HMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX12#PBF | PRODUCTION | |
| LTC2636HMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX8#PBF | PRODUCTION | |
| LTC2636HMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ10#PBF | PRODUCTION | |
| LTC2636HMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ12#PBF | PRODUCTION | |
| LTC2636HMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ8#PBF | PRODUCTION | |
| LTC2636HMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI10#PBF | PRODUCTION | |
| LTC2636HMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI12#PBF | PRODUCTION | |
| LTC2636HMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI8#PBF | PRODUCTION | |
| LTC2636HMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636HMS-LMX12#PBF | PRODUCTION | |
| LTC2636HMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636HMS-LMX8#PBF | PRODUCTION | |
| LTC2636HMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ10#PBF | PRODUCTION | |
| LTC2636HMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ12#PBF | PRODUCTION | |
| LTC2636HMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ8#PBF | PRODUCTION | |
| LTC2636HMS-LZ8#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI10#PBF | PRODUCTION | |
| LTC2636IMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI12#PBF | PRODUCTION | |
| LTC2636IMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI8#PBF | PRODUCTION | |
| LTC2636IMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX10#PBF | PRODUCTION | |
| LTC2636IMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX12#PBF | PRODUCTION | |
| LTC2636IMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX8#PBF | PRODUCTION | |
| LTC2636IMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ10#PBF | PRODUCTION | |
| LTC2636IMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ12#PBF | PRODUCTION | |
| LTC2636IMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ8#PBF | PRODUCTION | |
| LTC2636IMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI10#PBF | PRODUCTION | |
| LTC2636IMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI12#PBF | PRODUCTION | |
| LTC2636IMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI8#PBF | PRODUCTION | |
| LTC2636IMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX10#PBF | PRODUCTION | |
| LTC2636IMS-LMX10#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX12#PBF | PRODUCTION | |
| LTC2636IMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX8#PBF | PRODUCTION | |
| LTC2636IMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ10#PBF | PRODUCTION | |
| LTC2636IMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ12#PBF | PRODUCTION | |
| LTC2636IMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ8#PBF | PRODUCTION | |
| LTC2636IMS-LZ8#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2636CMS-HMI10#PBF | PRODUCTION | |
| LTC2636CMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636CMS-HMI12#PBF | PRODUCTION | |
| LTC2636CMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636CMS-HMI8#PBF | PRODUCTION | |
| LTC2636CMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX10#PBF | PRODUCTION | |
| LTC2636CMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX12#PBF | PRODUCTION | |
| LTC2636CMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636CMS-HMX8#PBF | PRODUCTION | |
| LTC2636CMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ10#PBF | PRODUCTION | |
| LTC2636CMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ12#PBF | PRODUCTION | |
| LTC2636CMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636CMS-HZ8#PBF | PRODUCTION | |
| LTC2636CMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI10#PBF | PRODUCTION | |
| LTC2636CMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI12#PBF | PRODUCTION | |
| LTC2636CMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636CMS-LMI8#PBF | PRODUCTION | |
| LTC2636CMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX10#PBF | PRODUCTION | |
| LTC2636CMS-LMX10#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX12#PBF | PRODUCTION | |
| LTC2636CMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636CMS-LMX8#PBF | PRODUCTION | |
| LTC2636CMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ10#PBF | PRODUCTION | |
| LTC2636CMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ12#PBF | PRODUCTION | |
| LTC2636CMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636CMS-LZ8#PBF | PRODUCTION | |
| LTC2636CMS-LZ8#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI10#PBF | PRODUCTION | |
| LTC2636HMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI12#PBF | PRODUCTION | |
| LTC2636HMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636HMS-HMI8#PBF | PRODUCTION | |
| LTC2636HMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX10#PBF | PRODUCTION | |
| LTC2636HMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX12#PBF | PRODUCTION | |
| LTC2636HMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636HMS-HMX8#PBF | PRODUCTION | |
| LTC2636HMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ10#PBF | PRODUCTION | |
| LTC2636HMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ12#PBF | PRODUCTION | |
| LTC2636HMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636HMS-HZ8#PBF | PRODUCTION | |
| LTC2636HMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI10#PBF | PRODUCTION | |
| LTC2636HMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI12#PBF | PRODUCTION | |
| LTC2636HMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636HMS-LMI8#PBF | PRODUCTION | |
| LTC2636HMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636HMS-LMX10#PBF | PRODUCTION | |
| LTC2636HMS-LMX10#TRPBF | PRODUCTION | |
| LTC2636HMS-LMX12#PBF | PRODUCTION | |
| LTC2636HMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636HMS-LMX8#PBF | PRODUCTION | |
| LTC2636HMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ10#PBF | PRODUCTION | |
| LTC2636HMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ12#PBF | PRODUCTION | |
| LTC2636HMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636HMS-LZ8#PBF | PRODUCTION | |
| LTC2636HMS-LZ8#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI10#PBF | PRODUCTION | |
| LTC2636IMS-HMI10#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI12#PBF | PRODUCTION | |
| LTC2636IMS-HMI12#TRPBF | PRODUCTION | |
| LTC2636IMS-HMI8#PBF | PRODUCTION | |
| LTC2636IMS-HMI8#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX10#PBF | PRODUCTION | |
| LTC2636IMS-HMX10#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX12#PBF | PRODUCTION | |
| LTC2636IMS-HMX12#TRPBF | PRODUCTION | |
| LTC2636IMS-HMX8#PBF | PRODUCTION | |
| LTC2636IMS-HMX8#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ10#PBF | PRODUCTION | |
| LTC2636IMS-HZ10#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ12#PBF | PRODUCTION | |
| LTC2636IMS-HZ12#TRPBF | PRODUCTION | |
| LTC2636IMS-HZ8#PBF | PRODUCTION | |
| LTC2636IMS-HZ8#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI10#PBF | PRODUCTION | |
| LTC2636IMS-LMI10#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI12#PBF | PRODUCTION | |
| LTC2636IMS-LMI12#TRPBF | PRODUCTION | |
| LTC2636IMS-LMI8#PBF | PRODUCTION | |
| LTC2636IMS-LMI8#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX10#PBF | PRODUCTION | |
| LTC2636IMS-LMX10#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX12#PBF | PRODUCTION | |
| LTC2636IMS-LMX12#TRPBF | PRODUCTION | |
| LTC2636IMS-LMX8#PBF | PRODUCTION | |
| LTC2636IMS-LMX8#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ10#PBF | PRODUCTION | |
| LTC2636IMS-LZ10#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ12#PBF | PRODUCTION | |
| LTC2636IMS-LZ12#TRPBF | PRODUCTION | |
| LTC2636IMS-LZ8#PBF | PRODUCTION | |
| LTC2636IMS-LZ8#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2636HMS-LMX10#PBF | PRODUCTION | |
| LTC2636HMS-LMX10#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LTC2636HMS-LMX10#PBF | PRODUCTION | |
| LTC2636HMS-LMX10#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.