LT3502
LT3502A
PRODUCTION
1.1MHz/2.2MHz, 500mA Step-Down Regulators in 2mm × 2mm DFN and MS10
- Part Models
- 18
- 1ku List Price
- Starting From $2.90
Overview
- 3V to 40V Input Voltage Range
- 500mA Output Current
- Switching Frequency: 2.2MHz (LT3502A), 1.1MHz (LT3502)
- 800mV Feedback Voltage
- Short-Circuit Robust
- Soft-Start
- Low Shutdown Current: <2μA
- Internally Compensated
- Internal Boost Diode
- Thermally Enhanced 2mm × 2mm 8-Lead DFN and 10-Lead MS10 Package
- AEC-Q100 Compliant with Exception
- HBM ESD Classification Level 1C
The LT3502/LT3502A are current mode PWM step-down DC/DC converters with an internal 500mA power switch, in tiny 8-lead 2mm × 2mm DFN and 10-lead MS10 packages. The wide input voltage range of 3V to 40V makes the LT3502/LT3502A suitable for regulating power from a wide variety of sources, including 24V industrial supplies and automotive batteries. Its high operating frequency allows the use of tiny, low cost inductors and capacitors, resulting in a very small solution. Constant frequency above the AM band avoids interfering with radio reception, making the LT3502A particularly suitable for automotive applications.
Cycle-by-cycle current limit and frequency foldback provide protection against shorted outputs. Soft-start and frequency foldback eliminates input current surge during start-up. DA current sense provides further protection in fault conditions. An internal boost diode reduces component count.
Applications
- Automotive Systems
- Battery-Powered Equipment
- Wall Transformer Regulation
- Distributed Supply Regulation
Documentation
Data Sheet 1
User Guide 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3502AEDC#TRMPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AEDC#TRPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AEMS#PBF | 10-Lead MSOP | ||
| LT3502AEMS#TRPBF | 10-Lead MSOP | ||
| LT3502AIDC#TRMPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AIDC#TRPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AIDC#WTRMPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AIDC#WTRPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502AIMS#PBF | 10-Lead MSOP | ||
| LT3502AIMS#TRPBF | 10-Lead MSOP | ||
| LT3502EDC#TRMPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502EDC#TRPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502EMS#PBF | 10-Lead MSOP | ||
| LT3502EMS#TRPBF | 10-Lead MSOP | ||
| LT3502IDC#TRMPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502IDC#TRPBF | 8-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3502IMS#PBF | 10-Lead MSOP | ||
| LT3502IMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT3502AEMS#PBF | PRODUCTION | |
| LT3502AEMS#TRPBF | PRODUCTION | |
|
Jul 12, 2022 - 22_0157 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages [With Modification in BOM] |
||
| LT3502AEMS#PBF | PRODUCTION | |
| LT3502AEMS#TRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3502AEMS#PBF | PRODUCTION | |
| LT3502AEMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3502AEMS#PBF | PRODUCTION | |
| LT3502AEMS#TRPBF | PRODUCTION | |
| LT3502AIMS#PBF | PRODUCTION | |
| LT3502AIMS#TRPBF | PRODUCTION | |
| LT3502EMS#PBF | PRODUCTION | |
| LT3502EMS#TRPBF | PRODUCTION | |
| LT3502IMS#PBF | PRODUCTION | |
| LT3502IMS#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LT3502AIDC#WTRMPBF | PRODUCTION | |
| LT3502AIDC#WTRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0119 Bond Wire Change from Gold to Copper (Automotive) |
||
| LT3502AIMS#PBF | PRODUCTION | |
| LT3502IMS#PBF | PRODUCTION | |
| LT3502IMS#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT3502AIMS#PBF | PRODUCTION | |
| LT3502AIMS#TRPBF | PRODUCTION | |
| LT3502EMS#PBF | PRODUCTION | |
| LT3502EMS#TRPBF | PRODUCTION | |
| LT3502IMS#PBF | PRODUCTION | |
| LT3502IMS#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3502EMS#PBF | PRODUCTION | |
| LT3502EMS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
Tools & Simulations
LTspice 2
- LT3502A Demo Circuit - 2.2MHz, 500mA, Step-Down Regulator (7-40V to 5V @ 500mA)
- LT3502 Demo Circuit - 1.1MHz, 500mA, Step-Down Regulator (7-40V to 5V @ 500mA)
Models for the following parts are available in LTspice:
- LT3502
- LT3502A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.