LT1513

PRODUCTION

SEPIC Constant- or Programmable-Current/Constant-Voltage Battery Charger

Viewing:

Overview

  • Charger Input Voltage May Be Higher, Equal to or Lower Than Battery Voltage
  • Charges Any Number of Cells Up to 20V
  • 1% Voltage Accuracy for Rechargeable Lithium Batteries
  • 100mV Current Sense Voltage for High Efficiency (LT1513)
  • 0mV Current Sense Voltage for Easy Current Programming (LT1513-2)
  • Battery Can Be Directly Grounded
  • 500kHz Switching Frequency Minimizes Inductor Size
  • Charging Current Easily Programmable or Shut Down
LT1513
SEPIC Constant- or Programmable-Current/Constant-Voltage Battery Charger
SEPIC Charger with 1.25A Output Current Maximum Charging Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
Battery Monitors & Fuel Gauges 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Ideal Diodes and PowerPath Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1513
  • LT1513-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed