4-20mA Current Loop D/A Converters
ADI integrated solutions combine both the D/A converter and driver in one chip to provide the required output directly from the digital domain. Analog Devices’ portfolio of leading industrial D/A converters and drivers provides a range of programmable output ranges from standard 4 mA to 20 mA for current loop communication to ±10 V for actuator control. ADI industrial converters offer considerable control functionality and advanced on-chip diagnostics to maximize system uptime, as well as eliminate the need for costly calibration routines needed by some traditional discrete architectures.
HART technology offers a complementary mode of communication to 4 mA to 20 mA that provides additional information in the form of remote diagnostics and system troubleshooting where it can be used to enhance the safety integrity level rating of a system. ADI offers a family of HART modems and 4 mA to 20 mA converters that can be used together to realize a robust, accurate, and HART Foundation registered solution. Our solutions address requirements for both loop and non-loop powered transmitters, and isolated and non-isolated analog I/O cards.
HART technology offers a complementary mode of communication to 4 mA to 20 mA that provides additional information in the form of remote diagnostics and system troubleshooting where it can be used to enhance the safety integrity level rating of a system. ADI offers a family of HART modems and 4 mA to 20 mA converters that can be used together to realize a robust, accurate, and HART Foundation registered solution. Our solutions address requirements for both loop and non-loop powered transmitters, and isolated and non-isolated analog I/O cards.
Product Selection Table
Latest Resources
4-20mA Current Loop D/A Converters
SortOrder | Part# | # of Channels | Resolution (bits) | DAC Type | Current Output Ranges | TUE Iout (typ) (%) | DAC Features | Supply Voltage Range | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | AD74413R | 4 | 16 | Current Out, Voltage Out | 0 to 25mA, 0V to 11V | 0.2 | 4-20mA | 14V to 26.4V, 2.7V to 5.5V | $8.55 (AD74413RBCPZ) |
2 | AD5423 | 1 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, -1 to 22mA, -20 to 20 mA, -24 to 24 mA, 4 to 20 mA | 0.05 | 4-20mA, HART Connectivity | -33V to +33V | $4.11 (AD5423BCPZ-RL7) |
3 | AD74412R | 4 | 16 | Current Out, Voltage Out | 0 to 25mA, 0V to 11V | 0.2 | 4-20mA | 14V to 26.4V, 2.7V to 5.5V | $7.47 (AD74412RBCPZ) |
4 | AD5758 | 1 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, -20 to 20 mA, -24 to 24 mA, 4 to 20 mA | 0.15 | 4-20mA, DAC, Dynamic Power Control, HART Connectivity, Integrated ADC, LDAC Pin | -33V to 0V, 5V to 33V, 7V to 33V | $6.54 (AD5758BCPZ-RL7) |
5 | AD5755![]() | 4 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.009 | 4-20mA, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | $13.65 (AD5755ACPZ) |
6 | AD5737 | 4 | 12 | Current Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.022 | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 2.7V to 5.5V, 4.5V to 5.5V, 9V to 33V | $8.93 (AD5737ACPZ) |
7 | AD5735 | 4 | 12 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.022 | 4-20mA, CLR Pin, Double-Buffered, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | $10.85 (AD5735ACPZ) |
8 | AD5757 | 4 | 16 | Current Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.009 | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 4.5V to 5.5V, 9V to 33V | $13.65 (AD5757ACPZ) |
9 | AD5755-1![]() | 4 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.009 | 4-20mA, CLR Pin, Double-Buffered, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | -26.4V to -10.8V, 4.5V to 5.5V, 9V to 33V | $15.88 (AD5755-1ACPZ) |
10 | AD5421![]() | 1 | 16 | Current Out | 3.2 to 24 mA, 3.8 to 21 mA, 4 to 20 mA | 0.064 | 4-20mA, Double-Buffered, LDAC Pin, On Chip Temp Sensor, Read-Back, SDO Pin | 5.5V to 52V | $4.85 (AD5421ACPZ-REEL7) |
11 | AD5422![]() | 1 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.08 | 4-20mA, Daisy Chain, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 40V, -26.4V to 0V | $5.77 (AD5422ACPZ-REEL) |
12 | AD5420![]() | 1 | 16 | Current Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.08 | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 60V | $5.10 (AD5420AREZ) |
13 | AD5412 | 1 | 12 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.08 | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 40V, -26.4V to 0V | $4.51 (AD5412ACPZ-REEL) |
14 | AD5410 | 1 | 12 | Current Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | 0.08 | 4-20mA, Daisy Chain, HART Connectivity, LDAC Pin, Read-Back, Reset/Clear, SDO Pin | 10.8V to 60V | $3.86 (AD5410ACPZ-REEL) |
15 | AD421 | 1 | 16 | Current Out | 4 to 20 mA | - | 4-20mA | 2.95V to 5.05V | $7.51 (AD421BRZ) |
16 | AD420 | 1 | 16 | Current Out, Voltage Out | 0 to 20 mA, 0 to 24 mA, 4 to 20 mA | - | 4-20mA | 12V to 32V | $14.65 (AD420ARZ-32) |