Clock & Data Recovery/Retiming

Analog Devices provides discrete rate, multirate, and continuous tuning clock and data recovery ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI CDRs allow easy integration into protocol agnostic applications, automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C interface.
Product Selection Table

Clock & Data Recovery/Retiming

  Hold Shift Key for secondary sorting
SortOrderPart#Data Rate Device
(min)
(bps)
Data Rate Device
(max)
(bps)
Vin Sensitivity
(typ)
(V p-p)
Jitter Generation mUI rmsJitter Tolerance UI p-pJitter Transfer BWVsuppliesPrice (1000+)
($ US)
1ADN2905 614M 10300M 200m - 0.849 at 10GE - 1.2V, 1.8V, 3.3V-
2ADN2917 8500M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 1.2V, 1.8V, 3.3V-
3ADN2913 6.5G 8.5G 22m 2.5 @ OC48 6.7 at 340kHz 663 kHz @ OC48 1.2V, 1.8V, 3.3V-
4ADN2915 7M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 1.2V, 1.8V, 3.3V-
5ADN2855 156M 1250M 100m - 1.0 at 500 kHz - 3.3V-
6ADN2805 1250M- 200m 1.0 @ OC12 0.75 at 637 kHz - 3.3V-
7ADN2818 10M 2700M 200m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 3.3V-
8ADN2817 10M 2700M 5m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 3.3V-
9ADN2806 622M- 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 3.3V-
10ADN2804 622M- 3m 1.0 @ 250 kHz 1 75 kHz @ OC12 3.3V-
11ADN2816 10M 675M 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 3.3V-
12ADN2815 10M 1250M 200m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 3.3V-
13ADN2813 10M 1250M 3.3m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 3.3V-
14ADN2812 12M 2700M 6m 1.0 @ OC48 1.0 @ 1 MHz 490 kHz @ OC48 3.3V-
15ADN2807 156M 622M 4m 3.0 @ OC12 1.0 @ 250 kHz 140 kHz @ OC12 3.3V-
16ADN2811 2488M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 3.3V-
17ADN2819 156M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 3.3V-
18AD808 622M- 4m - 0.56 at 250 kHz 333 kHz @ OC12 5V-
19AD807 156M- 2m - 1.0 @ 65 kHz 92 kHz @ OC3 5V-
20AD800 45M 156M 2m - 0.9 @ 65 kHz 52 kHz @ OC3 5V-