ADN2816

PRODUCTION

Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC

Viewing:

Overview

  • Serial data input: 10 Mb/s to 675 Mb/s
  • Exceeds SONET requirements for jitter transfer/generation/tolerance
  • Patented clock recovery architecture
  • No reference clock required
  • Loss of lock indicator
  • I2C™ interface to access optional features
  • Single-supply operation: 3.3 V
  • Low power: 366 mW typical
  • 5 mm × 5 mm 32-lead LFCSP, Pb Free
ADN2816
Continuous Rate 10 Mb/s to 675 Mb/s Clock and Data Recovery IC
ADN2816-fbl 383444374ADN2816-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2816
ADN2816 Evaluation Board

Latest Discussions

Recently Viewed