ADUM3160
PRODUCTIONFull/Low Speed USB Digital Isolator
- Part Models
- 4
- 1ku List Price
- Starting From $5.09
Overview
- USB 2.0 compatible
- Low and full speed data rate: 1.5 Mbps and 12 Mbps
- Bidirectional communication
- 4.5 V to 5.5 V VBUS operation
- 7 mA maximum upstream supply current at 1.5 Mbps
- 8 mA maximum upstream supply current at 12 Mbps
- 2.3 mA maximum upstream idle current
- Upstream short-circuit protection
- Class 3A contact ESD performance per ANSI/ESD STM5.1-2007
- High temperature operation: 105°C
- High common-mode transient immunity: >25 kV/μs
- 16-lead SOIC wide body package
- RoHS compliant
- AEC-Q100 qualified for automotive applications
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 VRMS for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 VPEAK
- UL 1577
The ADuM3160 is a USB port isolator, based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, this isolation component provides outstanding performance characteristics and is easily integrated with low and full speed USB-compatible peripheral devices.
Many microcontrollers implement USB so that it presents only the D+ and D− lines to external pins. This is desirable in many cases because it minimizes external components and simplifies the design; however, this presents particular challenges when isolation is required. Because the USB lines must switch between actively driving D+/D− and allowing external resistors to set the state of the bus, the ADuM3160 provides mechanisms for detecting the direction of data flow and control over the state of the output buffers. Data direction is determined on a packet-by-packet basis.
The ADuM3160 uses the edge detection based iCoupler technology in conjunction with internal logic to implement a transparent, easily configured, upstream-facing port isolator. Isolating the upstream port provides several advantages in simplicity, power management, and robust operation.
The isolator has propagation delay comparable to that of a standard hub and cable. It operates with the supply voltage on either side ranging from 3.0 V to 5.5 V, allowing connection directly to VBUSx by internally regulating the voltage to the signaling level. The ADuM3160 provides isolated control of the pull-up resistor to allow the peripheral to control connection timing. The device draws low enough idle current that a suspend state is not required. A 5 kV, reinforced insulation version, the ADuM4160, is available.
Applications
- USB peripheral isolation
- Isolated USB hub
Documentation
Data Sheet 1
User Guide 2
Technical Articles 5
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Circuit Note 1
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3160BRWZ | 16-Lead SOIC Wide | ||
| ADUM3160BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM3160WBRWZ | 16-Lead SOIC Wide | ||
| ADUM3160WBRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 24, 2025 - 25_0065 Update Data Sheet Regulatory Information for Select Isolated CAN, I2C, SPI, USB and RS-485 Products |
||
| ADUM3160BRWZ | PRODUCTION | |
| ADUM3160BRWZ-RL | PRODUCTION | |
|
Nov 2, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3160BRWZ | PRODUCTION | |
| ADUM3160BRWZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0282 Change of Moisture Sensitivity Level Rating for Select iCoupler Products from MSL 1 to MSL 3 |
||
| ADUM3160BRWZ | PRODUCTION | |
| ADUM3160BRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM3160BRWZ | PRODUCTION | |
| ADUM3160BRWZ-RL | PRODUCTION | |
|
Apr 27, 2016 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM3160WBRWZ | PRODUCTION | |
| ADUM3160WBRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.