ADP190
PRODUCTIONLogic Controlled, High-Side Power Switch
- Part Models
- 1
- 1ku List Price
- Starting From $0.50
Overview
|
|
The ADP190 is a high-side load switch designed for operation from 1.2 V to 3.6 V. This load switch provides power domain isolation for extended power battery life. The device contains a low on-resistance P-channel MOSFET that supports more than 500 mA of continuous current and minimizes power loss. The low 2 μA (maximum) of ground current and ultralow shutdown current make the ADP190 ideal for battery-operated portable equipment. The built-in level shifter for enable logic makes the ADP190 compatible with modern processors and GPIO controllers.
Beyond operating performance, the ADP190 occupies minimal
printed circuit board (PCB) space with an area less than 0.64 mm2
and a height of 0.60 mm. It is available in an ultrasmall 0.8 mm ×
0.8 mm, 4-ball, 0.4 mm pitch WLCSP.
Applications
Documentation
Data Sheet 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP190ACBZ-R7 | 4-Ball WLCSP (0.8mm x 0.8mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP190ACBZ-R7 | PRODUCTION | |
|
Apr 8, 2011 - 11_0028 WLCSP Shipping Changes |
||
| ADP190ACBZ-R7 | PRODUCTION | |
|
Sep 4, 2009 - 09_0193 ADP190ACBZ-R7 Marking/Brand Code Change |
||
| ADP190ACBZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.