ADUM1301
PRODUCTIONTriple-Channel Digital Isolator
- Part Models
- 11
- 1ku List Price
- Starting From $3.03
Overview
- Qualified for automotive applications
- Low power operation
- 5 V operation
- 1.2 mA per channel maximum @ 0 Mbps to 2 Mbps
- 3.5 mA per channel maximum @ 10 Mbps
- 32 mA per channel maximum @ 90 Mbps
- 3 V operation
- 0.8 mA per channel maximum @ 0 Mbps to 2 Mbps
- 2.2 mA per channel maximum @ 10 Mbps
- 20 mA per channel maximum @ 90 Mbps
- Bidirectional communication
- 3 V/5 V level translation
- High temperature operation: 125°C
- High data rate: dc to 90 Mbps (NRZ)
- Precise timing characteristics
- 2 ns maximum pulse width distortion
- 2 ns maximum channel-to-channel matching
- High common-mode transient immunity: >25 kV/μs
- Output enable function
- 16-lead SOIC wide body package
- RoHS-compliant models available
- Safety and regulatory approvals
- UL 1577:
- VISO = 2500 Vrms for 1 minute
- IEC/EN/CSA 62368-1
- EN 60950-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 Vpeak
The ADuM130x are triple-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocouplers.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth of the power of optocouplers at comparable signal data rates.
The ADuM130x isolators provide three independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide in the data sheet). Both models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. In addition, the ADuM130x provide low pulse width distortion (<2 ns for CRW grade) and tight channel-to-channel matching (<2 ns for CRW grade). Unlike other optocoupler alternatives, the ADuM130x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and when power is not applied to one of the supplies.
APPLICATIONS
- General-purpose multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
- Industrial field bus isolation
- Automotive systems
Documentation
Data Sheet 1
User Guide 2
Application Note 7
Technical Articles 5
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Product Selection Guide 1
Circuit Note 2
Analog Dialogue 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1301ARW | 16-Lead SOIC Wide | ||
| ADUM1301ARWZ | 16-Lead SOIC Wide | ||
| ADUM1301ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1301BRWZ | 16-Lead SOIC Wide | ||
| ADUM1301BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1301CRWZ | 16-Lead SOIC Wide | ||
| ADUM1301CRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1301WSRWZ | 16-Lead SOIC Wide | ||
| ADUM1301WSRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM1301WTRWZ | 16-Lead SOIC Wide | ||
| ADUM1301WTRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM1301ARW | ||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
| ADUM1301WSRWZ | PRODUCTION | |
| ADUM1301WSRWZ-RL | PRODUCTION | |
| ADUM1301WTRWZ | PRODUCTION | |
| ADUM1301WTRWZ-RL | PRODUCTION | |
|
Feb 9, 2022 - 22_0002 Notification of Qualification of Alternate Fab Foundry at ADI Limerick for IC die in Digital Isolator products. |
||
| ADUM1301ARW | ||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
|
Jan 21, 2015 - 14_0209 ADUM1300/01 Die Revision |
||
| ADUM1301ARW | ||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
|
May 15, 2014 - 14_0065 Datasheet Revision to iCoupler Digital Isolators UL 1577 Protection Level |
||
| ADUM1301ARW | ||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
| ADUM1301WSRWZ | PRODUCTION | |
| ADUM1301WSRWZ-RL | PRODUCTION | |
| ADUM1301WTRWZ | PRODUCTION | |
| ADUM1301WTRWZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM1301ARW | ||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
| ADUM1301WSRWZ | PRODUCTION | |
| ADUM1301WSRWZ-RL | PRODUCTION | |
| ADUM1301WTRWZ | PRODUCTION | |
| ADUM1301WTRWZ-RL | PRODUCTION | |
|
Jan 4, 2021 - 20_0320 Alternate Assembly Site of Select Isolator Products in SO Packages |
||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM1301ARWZ | PRODUCTION | |
| ADUM1301ARWZ-RL | PRODUCTION | |
| ADUM1301BRWZ | PRODUCTION | |
| ADUM1301BRWZ-RL | PRODUCTION | |
| ADUM1301CRWZ | PRODUCTION | |
| ADUM1301CRWZ-RL | PRODUCTION | |
|
Dec 9, 2016 - 16_0208 ADuM1300W/ADuM1301W Die Revision, Assembly Site Transfer, Data Sheet and MSL Rating Change |
||
| ADUM1301WSRWZ | PRODUCTION | |
| ADUM1301WSRWZ-RL | PRODUCTION | |
| ADUM1301WTRWZ | PRODUCTION | |
| ADUM1301WTRWZ-RL | PRODUCTION | |
|
May 21, 2025 - 25_0033 Carsem SnPb Packaging End of Life |
||
| ADUM1301ARW | ||
|
Nov 21, 2017 - 17_0038 Obsolescence of Lead (Pb)-Bearing Packages |
||
| ADUM1301ARW | ||
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |