AD5750-2
PRODUCTIONIndustrial Current/Voltage Output Driver with Programmable Ranges
- Part Models
- 2
- 1ku List Price
- Starting From $5.12
Overview
- Current output ranges:
4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA,
±20 mA, and ±24 mA
±0.03% full-scale range (FSR) total unadjusted error (TUE)
±5 ppm/°C typical output drift - Voltage output ranges:
0 V to 5 V, 0 V to 10 V,
±5 V, and ±10 V with 20% overrange
±0.02% FSR TUE
±3 ppm/°C typical output drift
- On-chip output fault detection
- Packet error checking (PEC)
- Asynchronous CLEAR function
- Flexible power-up condition to 0 V or tristate
- Power supply range
AVDD: +12 V (± 10%) to
+24 V (± 10%)
AVSS: −12 V (± 10%) to
−24 V (± 10%) - See data sheet for additional features
The AD5750 / AD5750-1 / AD5750-2 are single-channel, low cost, precision voltage/current output drivers with hardware- or software-programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750 / AD5750-1 / AD5750-2 target applications in PLC and industrial process control. The analog input to the AD5750 / AD5750-1 / AD5750-2 is provided from a low voltage, single-supply digital-to-analog converter (DAC) and is internally conditioned to provide the desired output current/voltage range. Analog input ranges available are 0 V to 2.5 V (AD5750-1/AD5750-2) or 0 V to 4.096 V (AD5750).
The output current range is programmable across five current ranges: 4 mA to 20 mA, 0 mA to 20 mA, 0 mA to 24 mA, ±20 mA, and ±24 mA. An overrange of 2% is available on the unipolar current ranges.
Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges. An overrange of 20% is available on the voltage ranges.
Analog outputs are short-circuit and open-circuit protected and can drive capacitive loads of 1 μF and inductive loads of 0.1 H.
The devices are specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD − 2.75 V.
The flexible serial interface is SPI and MICROWIRE compatible and can operate in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.
The devices also include a power-on-reset function, ensuring that the devices power up in a known state (0 V or tristate), and an asynchronous CLEAR pin that sets the outputs to a zero scale/mid-scale voltage output or the low end of the selected current range.
The HW SELECT pin is used to configure the parts for hardware or software mode on power-up.
APPLICATIONS
- Process controls
- Actuator controls
- PLCs
Documentation
Data Sheet 1
Technical Book 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5750-2BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD5750-2BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2014 - 13_0192 AD5748/AD5750/AD5750-1/AD5750-2 Metal Edit and Reduced Package Type |
||
| AD5750-2BCPZ | PRODUCTION | |
| AD5750-2BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 1 | ||
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| Digital to Analog Converters (DACs) 2 | ||
| AD5660 | PRODUCTION | Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference |
| AD5060 | PRODUCTION | Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23 |
| Voltage References 3 | ||
| ADR392 | PRODUCTION | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR364 | PRODUCTION | Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT |
| ADR434 | PRODUCTION | Low Noise XFET® Voltage References with Current Sink and Source Capability |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on AD5750-2 yet. Have something to say?
Start a Discussion on EngineerZone®