ADRF6801

Obsolete

750 MHz to 1150 MHz Quadrature Demodulator with Fractional-N PLL and VCO

Viewing:

Overview

  • IQ demodulator with integrated fractional-N PLL
  • LO frequency range: 750 MHz to 1150 MHz
  • Input P1dB: 12.5 dBm
  • Input IP3: 25 dBm
  • Noise figure (DSB): 14.3 dB
  • Voltage conversion gain: 5.1 dB
  • SPI serial interface for PLL programming
  • Quadrature demodulation accuracy:
    Phase accuracy: 0.3°
    Amplitude accuracy: 0.05 dB
  • Baseband demodulation: 275 MHz, 3 dB bandwidth
  • 40-lead, 6 mm × 6 mm LFCSP

The ADRF6801 is a high dynamic range IQ demodulator with integrated PLL and VCO. The fractional-N PLL/synthesizer generates a frequency in the range of 3.0 GHz to 4.6 GHz. A divide-by-4 quadrature divider divides the output frequency of the VCO down to the required local oscillator (LO) frequency to drive the mixers in quadrature. Additionally, an output buffer can be enabled that generates an fVCO/2 signal for external use.

The PLL reference input is supported from 10 MHz to 160 MHz. The phase detector output controls a charge pump whose output is integrated in an off-chip loop filter. The loop filter output is then applied to an integrated VCO.

The IQ demodulator mixes the differential RF input with the complex LO derived from the quadrature divider. The differential I and Q output paths have excellent quadrature accuracy and can handle baseband signaling or complex IF up to 120 MHz.

The ADRF6801 is fabricated using an advanced silicon-germanium BiCMOS process. It is available in a 40-lead, exposed-paddle, RoHS-compliant, 6 mm × 6 mm LFCSP package. Performance is specified over the −40°C to +85°C temperature range.

APPLICATIONS

  • QAM/QPSK RF/IF demodulators
  • Cellular W-CDMA/CDMA/CDMA2000
  • Microwave point-to-(multi)point radios
  • Broadband wireless and WiMAX

ADRF6801
750 MHz to 1150 MHz Quadrature Demodulator with Fractional-N PLL and VCO
ADRF6801 Functional Block Diagram ADRF6801 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

ADRF6x0x Evaluation Board Software

Windows 7 Drivers for the SPI Software


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 7
AD9231 PRODUCTION 12-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9258 PRODUCTION 14-Bit, 125 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)
AD9251 PRODUCTION 14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9269 RECOMMENDED FOR NEW DESIGNS 16-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9268 PRODUCTION 16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9650 RECOMMENDED FOR NEW DESIGNS

16-Bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS, 1.8 V Dual Analog-to-Digital Converter (ADC)

AD9262 NOT RECOMMENDED FOR NEW DESIGNS 16-Bit, 2.5 MHz/5 MHz/10 MHz, 30 MSPS to 160 MSPS Dual Continuous Time Sigma-Delta ADC
Differential Amplifiers 7
AD8366 RECOMMENDED FOR NEW DESIGNS DC to 600 MHz, Dual-Digital Variable Gain Amplifiers
ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5565 RECOMMENDED FOR NEW DESIGNS

6 GHz Ultrahigh Dynamic Range Differential Amplifier

ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

ADA4930-2 RECOMMENDED FOR NEW DESIGNS Ultralow Noise Drivers for Low Voltage ADCs
ADA4950-1 RECOMMENDED FOR NEW DESIGNS Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADA4950-2 RECOMMENDED FOR NEW DESIGNS Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
Variable Gain Amplifiers (VGA) 2
ADRF6510 30 MHz Dual Programmable Filters and Variable Gain Amplifiers
ADRF6516 Obsolete 31 MHz, Dual Programmable Filters and Variable Gain Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADRF6801

ADRF6801 Evaluation Board

Product Details

ADRF6801-EVALZ is a fully populated, 4-layer, Rogers-based evaluation board. Input and baseband output SMA connections with single ended setups are featured. There is an option of fully differential baseband signaling on the output at the card edge . Access to the +5 V/262 mA single supply is achieved with clip leads to the VCC2 and GND2 testpoint; it has a range from +4.75 V to +5.25 V. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

EVAL-ADRF6801
ADRF6801 Evaluation Board

Latest Discussions

Recently Viewed