Radioverse_promo_small-new-2020

Learn the basics about RadioVerse and the technologies you can leverage in your next radio application design.

Explore ADI Transceivers

AD9364

RECOMMENDED FOR NEW DESIGNS

1 x 1 RF Agile Transceiver

Viewing:

Part Details

  • RF 1 × 1 transceiver with integrated 12-bit DACs and ADCs
  • Band: 70 MHz to 6.0 GHz
  • Supports TDD and FDD operation
  • Tunable channel bandwidth: <200 kHz to 56 MHz
  • Dual receivers: 6 differential or 12 single-ended inputs
  • Superior receiver sensitivity with a noise figure < 2.5 dB
  • RX gain control
  • Real-time monitor and control signals for manual gain
  • Independent automatic gain control
  • See data sheet for additional features
AD9364
1 x 1 RF Agile Transceiver
AD9364 Functional Block Diagram AD9364 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
AD9548 RECOMMENDED FOR NEW DESIGNS Quad/Octal Input Network Clock Generator/Synchronizer
LDO Linear Regulators 1
ADP1755 PRODUCTION 1.2A Low-Vin, Adjustable-Vout LDO Linear Regulator
Low-Noise Amplifiers (LNAs) & Power Amplifiers 6
ADL5320 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier
ADL5321 RECOMMENDED FOR NEW DESIGNS 2.3 GHz TO 4.0 GHz ¼ Watt RF Driver Amplifier
ADL5324 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier
ADL5521 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5523 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 4000 MHz Low Noise Amplifier
ADL5602 RECOMMENDED FOR NEW DESIGNS 50 MHz TO 4.0 GHz RF/IF Gain Block
Phase-Locked Loop (PLL) Synthesizers 1
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
Switching Regulators & Controllers 2
ADP2164 RECOMMENDED FOR NEW DESIGNS 6.5V, 4 A, High Efficiency, Step-Down DC-to-DC Regulator
ADP5040 RECOMMENDED FOR NEW DESIGNS Micro PMU with 1.2 A Buck Regulator and Two 300 mA LDOs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MATLAB Filter Design Wizard for AD9361

Open Tool

SDR Integrated Transceiver Design Resources

This site contains the device documentation packages for the SDR Integrated Transceivers including user guides, IBIS models, and PCB files.

Open Tool

Evaluation Kits

eval board
AD-FMCOMMS4-EBZ

AD9364 Wideband Software Defined Radio Board

Features and Benefits

  • Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz
  • Phase and frequency synchronization on both transmit and receive paths
  • Powered from single FMC connector

Product Details

The AD-FMCOMMS4-EBZ provides software developers and system architect with a single 1 x 1 transceiver platform that can be software-configured for wideband tuning as well as narrowband RF performance.


In the wideband configuration, the AD-FMCOMMS4-EBZ will operate over the full 70 MHz to 6 GHz tuning range of the AD9364, however, the RF performance expectations of this configuration must be tempered with the very wide band front end. It will meet the AD9364 datasheet specifications at 2.4 GHz, but does not over the entire RF tuning range that the board can support. Typical performance data for the platform’s entire tuning range is published within the board documentation. This configuration is primarily intended for system investigation and bringing up various waveforms from a software team before custom hardware is complete. The objective being for designers to see waveforms, but not being concerned about the last 1dB or 1% EVM of performance.


The AD-FMCOMMS4-EBZ can also be user-configured for optimum performance in the 2400 – 2500 MHz band. In this configuration it may exhibit diminished RF performance on tuned frequencies or programmed configurations, outside of this band. This configuration is primarily intended to provide RF engineers with the ability to connect the AD9364 to an RF test bench (Vector Signal Analyzer, Signal generator, etc.) and achieve its optimum performance. The AD-FMCOMMS4-EBZ is a high-speed 1 x 1 agile RF transceiver analog FMC module software-tunable over the 56 MHz to 6 GHz band.

eval board
ADRV9364-Z7020

SDR 1x1 System-On-Module

Features and Benefits

  • Small form factor, low-power, system-on-module (SOM)
  • Supported by MATLAB® and Simulink® for data streaming and Zynq targeting
  • Reference Design testing completed for vibration, shock and EMC conformance
  • Included on SOM:
    • Analog Devices AD9364- BBCZ Integrated 1x1 RF Agile Transceiver
    • Xilinx Zynq XC7Z020-1CLG400I AP SoC for Digital Processing
    • Includes schematics, BOM, HDL, Linux drivers and application software

Product Details

ADRV9364-Z7020 SDR 1x1 System-On-Module (SOM) is a Software Defined Radio (SDR) that combines the Analog Devices AD9364 integrated RF Agile Transceiver with the Xilinx Z7020 Zynq®-7000 All Programmable SoC.

ADRV9364-Z7020 offers a wideband single receive and transmit path in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications.

ADRV9364-Z7020 combines the RF signal path with the high-speed programmable logic. It also forms the RF-to-baseband signal processing core of a wireless communications system, allowing the designer to focus on application specific differentiating features.

ADRV9364-Z7020 has available carrier cards for fast prototyping and is supported by simulation and code generation tools that integrate seamlessly with Xilinx Vivado® Design Suite.

ADRV9364-Z7020 enables reduced time to market of SDR product designs.

AD-FMCOMMS4-EBZ
AD9364 Wideband Software Defined Radio Board
AD-FMCOMMS4-EBZ Evaluation Board AD-FMCOMMS4-EBZ Evaluation Board - Bottom View AD-FMCOMMS4-EBZ Evaluation Board - Top View
ADRV9364-Z7020
SDR 1x1 System-On-Module
ADRV9364-Z7020 (Angle) ADRV9364-Z7020 (Top) ADRV9364-Z7020 (Bottom)

Latest Discussions

Recently Viewed