AD9238

PRODUCTION

12-Bit, 20 MSPS/40 MSPS/65 MSPS, Dual A/D Converter

Viewing:

Overview

  • Integrated dual 12-bit ADC
  • Single 3 V supply operation (2.7 V to 3.6 V)
  • SNR = 70 dB (to Nyquist, AD9238-65)
  • SFDR = 80.5 dBc (to Nyquist, AD9238-65)
  • Low power: 300 mW/channel at 65 MSPS
  • Differential input with 500 MHz, 3 dB bandwidth
  • Exceptional crosstalk immunity > 85 dB
  • Flexible analog input: 1 V p-p to 2 V p-p range
  • Offset binary or twos complement data format
  • Clock duty cycle stabilizer
  • Output datamux option
AD9238
12-Bit, 20 MSPS/40 MSPS/65 MSPS, Dual A/D Converter
AD9238 Functional Block Diagram AD9238 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 16

Technical Articles 4

Evaluation Design File 3

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Differential Amplifiers 2
AD8138 PRODUCTION Low Distortion Differential ADC Driver
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
RF Amplifiers 1
AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
Voltage References 1
ADR130 PRODUCTION Precision Series Sub-Band Gap Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Virtual Eval Tool - BETA

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9238 Simulink ADIsimADC Model

Open Tool

AD9238 IBIS Models 1


Evaluation Kits

EVAL-AD9238

Obsolete: AD9238 Evaluation Board

Features and Benefits

This board is obsolete and no longer recommended.

  • Buffer memory board for capturing digital data used with high speed ADC evaluation boards to simplify evaluation
  • 32 kB FIFO depth at 133 MSPS (upgradable)
  • Measures performance with ADC Analyzer™
    Real-time FFT and time domain analysis
    Analyze SNR, SINAD, SFDR, and harmonics
  • Simple USB port interface (2.0)
  • Supporting ADCs with serial port interfaces (SPI)
  • On-board regulator circuit, no power supply required 6 V, 2 A switching power supply included
  • Compatible with Windows 98 (2nd ed.), Windows 2000, Windows ME, and Windows XP

Product Details

The high speed ADC FIFO evaluation kit includes the latest version of ADC Analyzer and a buffer memory board to capture blocks of digital data from the Analog Devices, Inc., high speed analog-to-digital converter (ADC) evaluation boards. The FIFO board is connected to the PC through a USB port and is used with ADC Analyzer to quickly evaluate the performance of high speed ADCs. Users can view an FFT for a specific analog input and encode rate to analyze SNR, SINAD, SFDR, and harmonic information.

The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

The HSC-ADC-EVALB-DCZ can be used with single and multichannel ADCs and converters with demultiplexed digital outputs.

EVAL-AD9238
Obsolete: AD9238 Evaluation Board

Latest Discussions

Recently Viewed