AD9164

RECOMMENDED FOR NEW DESIGNS

16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer

Viewing:

Overview

  • DAC update rate up to 12 GSPS (minimum)
  • Direct RF synthesis at 6 GSPS (minimum)
    • DC to 2.5 GHz in baseband mode
    • DC to 6 GHz in 2× nonreturn-to-zero (NRZ) mode
    • 1.5 GHz to 7.5 GHz in Mix-Mode
  • Bypassable interpolation
    • 2×, 3×, 4×, 6×, 8×, 12×, 16×, 24×
  • Excellent dynamic performance
  • Fast frequency hopping
AD9164
16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
AD9164 Functional Block Diagram AD9164 Pin Configuration AD9164 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 2
HMC7044 NOT RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Fanout Buffers 1
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
Phase-Locked Loop (PLL) Synthesizers 1
ADF4377 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Simulate performance of ADCs and DACs under your operating conditions.

Open Tool

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Using MATLAB with ADS7 and AD916x Eval Boards

The AD916x evaluation boards can be used and controlled by a MATLAB simulation. This enables users to verify simulation results by running on actual hardware.

Open Tool

DAC Companion Transport Layer RTL Code Generator

These command line executable tool generates a Verilog module which implements the JESD204 transmitter transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

IBIS Model 2


Evaluation Kits

eval board
EVAL-AD916X

AD9161/AD9162/AD9163/AD9164 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9161, AD9162, AD9163, and AD9164
  • ACE software for control
  • Direct clocking vs. on-board clocking
  • Showing RF modes of the DAC, including mixed mode and 2× NRZ
  • NCO only mode
  • JESD204B interface mode

Product Details

This user guide is for the AD9161, AD9162, AD9163, and AD9164 evaluation board. The evaluation board connects to an ADS7-V2EBZ pattern generator for quick evaluation of the AD9161, AD9162, AD9163, and AD9164, high speed, RF digital-to-analog converters (RF DACs). The ADS7-V2EBZ automatically formats the data and sends it to the evaluation board, which simplifies evaluation of the device. The evaluation board runs from the FPGA mezzanine card (FMC) power supply.

The evaluation board includes a clock buffer, the AD9508, which provides the reference clock and SYSREF± pins to the ADS7-V2EBZ, and the SYSREF± pins signal to the DAC.

The evaluation board can be driven by an external clock or the on-board clock (ADF4355). There is a single-pole, double throw (SPDT) switch on the board for selecting the clock source.

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD916X
AD9161/AD9162/AD9163/AD9164 Evaluation Board
AD9164-FMCB-EBZANGLE-web AD9164-FMCB-EBZBOTTOM-web AD9164-FMCB-EBZTOP-web
ADS8-V1EBZ
ADS8-V1 Evaluation Board
ADS8-V1EBZANGLE-web ADS8-V1EBZBOTTOM-web ADS8-V1 Evaluation Board (top)
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ

Latest Discussions

Recently Viewed